Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


ISOBAR6DBS

Isobar 6-Outlet Surge Protector, 6 ft. Cord with Right-Angle Plug, 3330 Joules, Diagnostic LEDs, Tel/Coax/Modem, Metal

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
135000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
6
Right-Angle Plug
Yes
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
12
Transformer Accommodation
(3) Yes
Right-Angle Outlets
No
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and two position red illuminated on/off power switch
Diagnostic LED Details
PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3330
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
330V - UL verified
EMI / RFI Filtering
40-80 dB
Isolated Filter Banks
Yes
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details
1 line
Cable (Coax) Protection
Yes
Cable (Coax) Protection Details
2 line
Network (Ethernet) Protection
No
Telephone/DSL Protection
Yes
PHYSICAL
Material of Construction
Metal
Power Cord Color
Black
Housing Color
Black
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal tabs = 210.79 mm; Distance between vertical tabs = 58.17 mm
Outlets Measurement (Center to Center)
Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
2.500 x 9.000 x 3.500
Unit Weight (lbs.)
2.8
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); cUL Listed; UL 1449; UL 497A; UL 1363; UL Listed
Product Compliance
FCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
TLP26USBB

Personal Desktop Charging Station with 2-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, 4 x USB (4.8A total)

More Info
OVERVIEW
Product Type
Surge Protector
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
16 gauge; SJT
Input Cord Gauge (AWG)
16; SJT
Voltage Compatibility (VAC)
120
 
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
6
Right-Angle Plug
Yes
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(2) 5-15R
Circuit Breaker (amps)
15
 
Right-Angle Outlets
No
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
400V
EMI / RFI Filtering
Yes
 
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
 
Cable (Coax) Protection
No
 
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black
Housing Color
Black
Mounting Holes or Slots
No
 
 
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.420 x 5.210 x 5.210
Unit Weight (lbs.)
1.2
Input Cord Color
Black
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
GaN Technology
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$50,000 Ultimate Lifetime Insurance 
CHARGING
Number of Charging Ports
4
Total Charging Watts
24
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(4) 4.8A
Overcharge Protection
No
TLP606DMUSB

Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)

More Info
Check Prices
OVERVIEW
Product Type
Surge Protector
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
35500
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
6
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(3) Yes
Right-Angle Outlets
No
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Outlet Orientation
Single row of 6 outlets
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
2100
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
400V
EMI / RFI Filtering
Yes
 
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
 
Cable (Coax) Protection
No
 
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black
Housing Color
Black
Mounting Holes or Slots
No
 
 
Receptacle Color
Black
Unit Dimensions (hwd / in.)
2.890 x 13.600 x 2.870
Unit Weight (lbs.)
1.5
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
GaN Technology
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); CAN/CSA-C22.2 No. 42 (Canada); cUL Listed; UL 1449; UL 498; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$40,000 Ultimate Lifetime Insurance 
CHARGING
Number of Charging Ports
2
Total Charging Watts
10.5
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 2.1A
Overcharge Protection
No
TLP76MSG

Eco-Surge 7-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, Individually-Controlled

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
72000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
6
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(7) 5-15R
 
Transformer Accommodation
(4) Yes
Right-Angle Outlets
Yes
 
 
Output Capacity (VA)
120
Output Capacity (Watts)
1800
Individually Controllable Load Banks
Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
1 x Lighted Master Switch & 6 x Lighted Receptacle Switches
 
LED Indicators
Protected (Green)" & Always On Receptacle (Red)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
400v
EMI / RFI Filtering
Up to 40 dB
 
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
 
Cable (Coax) Protection
No
 
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Gray
Housing Color
Gray
Mounting Holes or Slots
No
Slot or Hole Mount Measurement (Center to Center)
300 mm
 
Receptacle Color
Gray
Unit Dimensions (hwd / in.)
1.400 x 3.400 x 15.000
Unit Weight (lbs.)
1.54
Input Cord Color
Gray
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$25,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.