If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
48V / 1.25A
AC Power Adapter Cord Length (ft.)
3.61
AC Power Adapter Cord Length (m)
1.1
Power Source
Unit (Included)
POWER
Power Source Type
AC Adapter with detachable power cord
AC Adapter
Input: 100–240V, 50/60 Hz, 1.5A; Output: 48V 1.25A
Power Source
Unit (Included)
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
Ports
1
Ports Detail
x1 RJ45 port supports 10/100/1000 Mbps (Gigabit) speeds up to 550m
PoE Capability
15.4W (802.3af); 30W (802.3at)
PoE Power Budget (Watts)
30
PoE Type
Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (Power LED), 1000M (UTP RJ45 Port speed LED), PoE (Power Over Ethernet LED), L/A "FP" (Fiber Port Activity Status LED), L/A "TP" (UTP RJ45 Port Activity Status LED), SD (Fiber Port Link Status LED)
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.980 x 2.760 x 3.740
Unit Packaging Type
Box
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.