Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P116-006-HDMI-A

VGA to HDMI Adapter Cable with Audio and USB Power (M/M), 1080p 60 Hz, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI; Stereo Audio; VGA/SVGA
Cable Type
Passive
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HD15 (MALE)
Side B - Connector 2
3.5MM (MALE)
Side B - Connector 3
USB A (MALE)
Latching or Gripping Connector
No
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
0.500 x 7.000 x 9.000
Unit Weight (lbs.)
0.3
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
HDCP Specification
1.2
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
 
TAA P131-000

HDMI Male to VGA Female Adapter Video Converter

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; VGA/SVGA
 
VIDEO
 
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HD15 (FEMALE)
 
 
 
 
 
PHYSICAL
Color
Black; Blue
 
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
TAA P131-06N

HDMI to VGA with Audio Converter Cable Adapter for Ultrabook/Laptop/Desktop PC, (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; Stereo Audio; VGA/SVGA
 
VIDEO
 
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
3.5MM (FEMALE)
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
 
Cable Length (in.)
6
 
 
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
P131-06N-MICROA

Micro HDMI to VGA Adapter Video Converter with Audio for Smartphones/Tablets/Ultrabooks, (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; Stereo Audio; VGA/SVGA
 
VIDEO
 
CONNECTIONS
Side A - Connector 1
MICRO HDMI (MALE)
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
3.5MM (FEMALE)
 
 
 
 
PHYSICAL
Color
Black
 
 
Cable Length (in.)
6
Unit Dimensions (hwd / in.)
7.000 x 0.100 x 0.500
 
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.