Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P568-003-8K6

8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft.

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI
Cable Type
Passive
VIDEO
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
EDID Support
Yes
Signal Transmission
Bidirectional
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Specification
eARC
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
0
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
7.3 mm
Wire Gauge (AWG)
28
Cable Length (ft.)
3
Cable Length (in.)
36
Ferrite Core
No
Minimum Bend Radius
36.5mm
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
Yes
 
 
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
No
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
Armored Cable
No
Ethernet Support
Yes
HDCP Specification
1.4; 2.2
Driver Required
No
DIN Mountable
No
 
STANDARDS & COMPLIANCE
Product Certifications
IEC/EN 62040
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
POWER
 
P568-006-8K6

8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft.

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI
Cable Type
Passive
VIDEO
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
EDID Support
Yes
Signal Transmission
Bidirectional
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Specification
eARC
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
0
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
7.3 mm
Wire Gauge (AWG)
28
Cable Length (ft.)
6
Cable Length (in.)
72
Ferrite Core
No
Minimum Bend Radius
36.5mm
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
Yes
 
 
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
No
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
Armored Cable
No
Ethernet Support
Yes
HDCP Specification
1.4; 2.2
Driver Required
No
DIN Mountable
No
 
STANDARDS & COMPLIANCE
Product Certifications
IEC/EN 62040
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
POWER
 
P568-010-8K6

8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft.

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI
Cable Type
Passive
VIDEO
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
EDID Support
Yes
Signal Transmission
Bidirectional
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Specification
eARC
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
0
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
7.3 mm
Wire Gauge (AWG)
28
Cable Length (ft.)
10
Cable Length (in.)
120
Ferrite Core
No
Minimum Bend Radius
36.5mm
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
Yes
 
 
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
No
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
Armored Cable
No
Ethernet Support
Yes
HDCP Specification
1.4; 2.2
Driver Required
No
DIN Mountable
No
 
STANDARDS & COMPLIANCE
Product Certifications
IEC/EN 62040
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
POWER
 
P568F-10M-8K6

8K HDMI Plenum-Rated Fiber Active Optical Cable (AOC) - 8K UHD @ 60 Hz, HDR, M/M, Black, 10 m (33 ft.)

More Info
Check Prices
OVERVIEW
Product Type
Active Optical Cable (AOC)
Technology
HDMI
 
VIDEO
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Max Supported Color Depth
48-bit
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
 
Signal Transmission
Unidirectional
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)
Max 1280 x 720 (720p) Range (ft)
33
Max 1920 x 1080 (1080p) Range (ft)
33
Max 1920 x 1200 Range (ft)
33
Max 2560 x 1600 Range (ft)
33
Max 3840 x 2160 (4K@30Hz) Range (ft)
33
Max 3840 x 2160 (4K@60Hz) Range (ft)
33
Max 4096 x 2160 (4K) Range (ft)
33
Max 5120 x 2880 (5K) Range (ft)
33
Max 7680 x 4320 (8K@30Hz) Range (ft)
33
Max 7680 x 4320 (8K@60Hz) Range (ft)
33
Signal Range (ft)
33
Signal Range (m)
10
Maximum Signal Range (ft)
33
AUDIO
 
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
 
Contact Plating
Gold
 
Latching or Gripping Connector
No
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
 
Cable Jacket Material
PVC
Cable Jacket Rating
CMP
Cable Outer Diameter (OD)
4.5 mm
 
Cable Length (ft.)
33
Cable Length (in.)
396
Ferrite Core
Yes
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Number of Displays
1
Form Factor/Mounting Options
Cable
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Operating Humidity Range
10% to 80% RH, Non-Condensing
Storage Humidity Range
10% to 80% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
No
Consumer Electronics Control (CEC) Supported
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
Yes
 
 
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
 
Armored Cable
No
 
 
Driver Required
No
 
10/100 Ethernet Extension Support
No
STANDARDS & COMPLIANCE
 
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
No
POWER
Power Over Cable (PoC) Support
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.