Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


HGOUTLETCVR

Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4

More Info
Check Prices
OVERVIEW
Accessory Type
Outlet Cover
Accessory Class
PDU Accessories
FEATURES & SPECIFICATIONS
Antimicrobial
Yes
Antibacterial
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
INPUT
 
 
OUTPUT
 
 
PHYSICAL
 
 
 
 
 
 
WARRANTY & SUPPORT
 
PSCLAMP

Mounting Clamp for Medical-Grade Power Strips

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Accessories
Accessory Class
Power Strip Accessories
FEATURES & SPECIFICATIONS
Antimicrobial
No
 
Built-in Cable Management
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
INPUT
Input Cord Length (ft.)
0
Integrated Cord Clip
No
OUTPUT
Output Receptacles
Universal outlets
Right-Angle Outlets
No
PHYSICAL
Color
White
Mounting Holes or Slots
No
Unit Dimensions (hwd / in.)
2.800 x 8.700 x 10.700
Unit Weight (lbs.)
2.0
 
 
WARRANTY & SUPPORT
 
PSCLAMP2

Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Accessories
Accessory Class
Power Strip Accessories
FEATURES & SPECIFICATIONS
Antimicrobial
Yes
Antibacterial
No
Built-in Cable Management
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
INPUT
Input Cord Length (ft.)
0
Integrated Cord Clip
No
OUTPUT
Output Receptacles
Universal outlets
Right-Angle Outlets
No
PHYSICAL
Color
White
Mounting Holes or Slots
No
 
Unit Weight (lbs.)
0.530
Material of Construction
Metal
Cable Management
Bar
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PSSS2C

Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2

More Info
OVERVIEW
Accessory Type
Mounting Accessories
Accessory Class
Power Strip Accessories
FEATURES & SPECIFICATIONS
Antimicrobial
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
INPUT
Input Cord Length (ft.)
0
Integrated Cord Clip
No
OUTPUT
 
Right-Angle Outlets
No
PHYSICAL
Color
Black
Mounting Holes or Slots
No
Unit Dimensions (hwd / in.)
4.800 x 1.700 x 1.600
Unit Weight (lbs.)
0.56
Material of Construction
Steel
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.