Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


HTSWIVEL6

Protect It! Surge Protector with 6 Swivel Outlets, Direct Plug-In, 1500 Joules, Coax/Tel/Modem Protection

More Info
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Length Details
Direct Plug-In
Voltage Compatibility (VAC)
120
Maximum Surge Amps
60000
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
0
Right-Angle Plug
No
Integrated Cord Clip
No
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
Outlet Orientation
Rotatable
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Diagnostic LED Details
Built-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1500
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
UL1449 Let Through Rating
400, 500, 500
EMI / RFI Filtering
Up to 20 dB
Automatic Shut-Off
Yes
 
 
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details
1 line
Cable (Coax) Protection
Yes
Cable (Coax) Protection Details
1 line
Network (Ethernet) Protection
No
Telephone/DSL Protection
Yes
PHYSICAL
Color
Black
Material of Construction
Plastic
Housing Color
Black
Mounting Holes or Slots
No
Outlets Measurement (Center to Center)
29mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
6.250 x 4.000 x 2.250
Unit Weight (lbs.)
0.6
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
Yes
Antimicrobial
No
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$50,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
 
SK10USB

Protect It! 1-Outlet Surge Protector, Direct Plug-In, 1080 Joules, 2.4A USB Charger

More Info
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Input Cord Length Details
Direct Plug-In
Voltage Compatibility (VAC)
120
 
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
0
Right-Angle Plug
No
Integrated Cord Clip
No
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(1) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(1) Yes
 
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
500, 400, 500
EMI / RFI Filtering
Yes
Automatic Shut-Off
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
 
DATALINE SURGE SUPPRESSION
 
Cable (Coax) Protection
No
 
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Color
Black
Material of Construction
Plastic
 
Mounting Holes or Slots
No
 
Receptacle Color
Black
Unit Dimensions (hwd / in.)
3.130 x 2.680 x 1.280
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$5,000 Ultimate Lifetime Insurance 
CHARGING
Number of Charging Ports
2
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 2.4A
 
 
 
STANDARDS & COMPLIANCE
 
 
SK120USB

Protect It! 3-Outlet Surge Protector, Direct Plug-In, 540 Joules, 2.1 A USB Charger

More Info
OVERVIEW
Product Type
Surge Protector
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Input Cord Length Details
Direct Plug-In
Voltage Compatibility (VAC)
120
 
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
0
Right-Angle Plug
No
Integrated Cord Clip
No
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(3) 5-15R
Circuit Breaker (amps)
15
 
 
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
540
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
500, 400, 500
EMI / RFI Filtering
Yes
Automatic Shut-Off
No
Immunity
Conforms to IEE 587/ANSI C62.41
AC Suppression Surge Current Rating
27,000
DATALINE SURGE SUPPRESSION
 
Cable (Coax) Protection
No
 
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
 
Material of Construction
Plastic
 
Mounting Holes or Slots
No
 
Receptacle Color
Black
Unit Dimensions (hwd / in.)
4.290 x 2.240 x 1.380
Unit Weight (lbs.)
.31
Power Cord Color
Black
Input Cord Color
Black
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
GaN Technology
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$5,000 Ultimate Lifetime Insurance 
CHARGING
Number of Charging Ports
2
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 2.1A
Total Charging Watts
10.5
Overcharge Protection
No
 
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 1449
Product Compliance
RoHS
SK3-0

Protect It! 3-Outlet Surge Protector, Direct Plug-In, 660 Joules, 2 Diagnostic LEDs

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Input Cord Length Details
Direct Plug-In
Voltage Compatibility (VAC)
120
Maximum Surge Amps
39000
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
0
Right-Angle Plug
No
Integrated Cord Clip
No
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(3) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
 
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
660
AC Suppression Response Time
< 1ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
500, 400, 500
EMI / RFI Filtering
Yes
Automatic Shut-Off
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
AC Suppression Surge Current Rating
27,000
DATALINE SURGE SUPPRESSION
 
Cable (Coax) Protection
No
 
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
 
Material of Construction
Plastic
 
Mounting Holes or Slots
No
 
Receptacle Color
Gray
Unit Dimensions (hwd / in.)
2.500 x 3.800 x 2.100
Unit Weight (lbs.)
.20
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$5,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL 1449
Product Compliance
RoHS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.