Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SR25UB

25U SmartRack Standard-Depth Half-Height Server Rack Enclosure, Doors and Side Panels

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Half-Height Enclosure
PHYSICAL
Color
Black
Rack Height
25U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
27.75
Maximum Device Depth (in.)
37
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
49.000 x 23.630 x 43.000
Unit Weight (lbs.)
195
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Built-in Cable Management
Yes
Extra Wide
No
Pre-Installed Casters
Yes
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR25UBEXP

25U SmartRack Standard-Depth Half-Height Rack Enclosure, Expansion Version, No Side Panels

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Half-Height Enclosure
PHYSICAL
Color
Black
Rack Height
25U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
27.75
Maximum Device Depth (in.)
37
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
49.000 x 23.630 x 43.000
Unit Weight (lbs.)
163
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
 
 
Pre-Installed Casters
Yes
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR25UBKD

25U SmartRack Knock-Down Standard-Depth Rack Enclosure Cabinet Kit

More Info
OVERVIEW
 
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
25U
 
 
Maximum Device Depth (in.)
37
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
49.000 x 23.630 x 43.000
 
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3000
 
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and rear door frames
Built-in Cable Management
Yes
 
Pre-Installed Casters
No
 
 
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR25UBSP1

25U SmartRack Standard-Depth Half-Height Rack Enclosure, Doors, Side Panels, Shock Pallet

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Half-Height Enclosure
PHYSICAL
Color
Black
Rack Height
25U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
27.75
Maximum Device Depth (in.)
37
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
49.000 x 23.630 x 43.000
Unit Weight (lbs.)
195
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Built-in Cable Management
Yes
Extra Wide
No
Pre-Installed Casters
Yes
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.