Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA SM3000RM2UNTAA

TAA-Compliant SmartPro 120V 3kVA 2.25kW Line-Interactive Sine Wave UPS, 2U Rack/Tower, Extended Run, Pre-Installed WEBCARDLX Network Interface, LCD, USB, DB9 Serial

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
24A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
L5-30P
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 120V
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2250
Output Capacity (kW)
2.25
Power Factor
0.75
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
-14%, +6%
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Two switchable single-outlet load banks
Output Circuit Breakers
Two 20A output breakers protect 4 5-15/20R outlets each
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(8) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks
Yes
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3.5 min. (2250W)
Runtime Half Load (min.)
10 min. (1125W)
Expandable Runtime
Yes
Expandable Runtime Description
Output with external battery pack configurations is limited to 1600 watts maximum
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V242UTAA (limit 1);  BP48V27-2US  (multi-pack compatible); BP48V60RT-3U (multi-pack compatible);  BP48V60RT3UTAA  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90%
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U 
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction
Input voltages between 127 and 145 are reduced by 12%
Undervoltage Correction
Input voltages between 108 and 96 are boosted by 12%
Severe Undervoltage Correction
Input voltages between 83 and 95 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions. . LX Platform Interface: Recessed reset switch for interface reboot and factory reset
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
Network Link/Activity (Green): Flashes for network activity. Network Speed (Yellow): 10 Mbps (Flashing), 100 Mbps (On steady). LX Platform Interface Status: Normal Operation (Solid Green); Software Update (Alternating Green/Orange ~1/sec); Factory Reset (Alternating Green/Orange ~2/sec).
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
23
Minimum Required Rack Depth with External Battery Pack (cm)
67
Minimum Required Rack Depth with External Battery Pack (in.)
26.5
Minimum Required Rack Depth without External Battery Pack (cm)
64
Minimum Required Rack Depth without External Battery Pack (in.)
25
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)
494
Primary UPS Height (mm)
88
Primary UPS Width (mm)
440
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.46 x 17.32 x 19.46
UPS Power Module Weight (kg)
28.49
UPS Power Module Weight (lbs.)
62.8
Unit Weight (lbs.)
62.8000
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
189
AC Mode Efficiency Rating (100% Load)
98%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1356
Operating Elevation
0-10000 ft. (0-3000 m)
Audible Noise
45 dBA maximum, front side 1m
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Includes pre-installed WEBCARDLX Network Management Card
PowerAlert Software
For local monitoring via the UPS’s built-in Serial or USB communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert. LX Platform Interface: PowerAlert Device Manager 20 (PADM20)
Communications Cable
Micro-USB, USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Monitoring Port
RJ45 Network port, Micro-USB Configuration/Console port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
EPO Port
RJ11 interface jack with 4-meter cable included. Supports normally open and normally closed EPO systems
SNMP Compatibility
SNMP V1, V2c, V3
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management card included
Communications Interface
DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
5 milliseconds (AC to battery); 1 millisecond (battery to AC)
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (included); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding Details
Includes back panel grounding lug
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
TAA SM3000RM2UTAA

TAA SmartPro 120V 3kVA 2.25kW Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
24A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
L5-30P
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 120V
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2250
Output Capacity (kW)
2.25
Power Factor
0.75
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
-14%, +6%
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Two switchable single-outlet load banks
Output Circuit Breakers
Two 20A output breakers protect 4 5-15/20R outlets each
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(8) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks
Yes
Output Capacity Details
Output is reduced to 1600 watts maximum when used with external battery packs
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3.5 min. (2250W)
Runtime Half Load (min.)
10 min. (1125W)
Expandable Runtime
Yes
 
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V242UTAA (limit 1);  BP48V27-2US  (multi-pack compatible); BP48V60RT-3U (multi-pack compatible);  BP48V60RT3UTAA  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90%
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U 
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction
Input voltages between 127 and 145 are reduced by 12%
Undervoltage Correction
Input voltages between 108 and 96 are boosted by 12%
Severe Undervoltage Correction
Input voltages between 83 and 95 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
23
Minimum Required Rack Depth with External Battery Pack (cm)
67
Minimum Required Rack Depth with External Battery Pack (in.)
26.5
Minimum Required Rack Depth without External Battery Pack (cm)
64
Minimum Required Rack Depth without External Battery Pack (in.)
25
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)
494
Primary UPS Height (mm)
88
Primary UPS Width (mm)
440
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.46 x 17.32 x 19.46
UPS Power Module Weight (kg)
28.49
UPS Power Module Weight (lbs.)
62.8
Unit Weight (lbs.)
62.800
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
189
AC Mode Efficiency Rating (100% Load)
98%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1356
Operating Elevation
0-10000 ft. (0-3000 m)
Audible Noise
45 dBA maximum, front side 1m
 
 
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
 
 
 
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
5 milliseconds (AC to battery); 1 millisecond (battery to AC)
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding Details
Includes back panel grounding lug
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
TAA SM3000RMXL2UTAA

TAA SmartPro 120V 3kVA 2.88kW Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
24A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
L5-30P
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 120V
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2880
Output Capacity (kW)
2.88
Power Factor
.96
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
+6%, -14%
Output Voltage Regulation (Battery Mode)
+/-5%
Load Management Receptacles
Two switchable single outlet 5-15/20R load banks
Output Circuit Breakers
Two 20A output breakers protect 4 5-15/20R outlets each
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(8) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks
Yes
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (2880W)
Runtime Half Load (min.)
10 min. (1440W)
Expandable Runtime
Yes
 
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 5 hours from 10 to 90%
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC58-2U 
Battery Replacement Description
Hot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction
Input voltages between 127 and 145 are reduced by 12%
Undervoltage Correction
Input voltages between 108 and 96 are boosted by 12%
Severe Undervoltage Correction
Input voltages between 83 and 95 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
 
 
EMI / RFI AC Noise Suppression
Yes
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
22
Minimum Required Rack Depth with External Battery Pack (cm)
67
Minimum Required Rack Depth with External Battery Pack (in.)
26.5
Minimum Required Rack Depth without External Battery Pack (cm)
64
Minimum Required Rack Depth without External Battery Pack (in.)
25
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)
483
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.50 x 17.50 x 19.00
UPS Power Module Weight (kg)
29.03
UPS Power Module Weight (lbs.)
64
Unit Weight (lbs.)
64.000
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 19.000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
409
 
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1736
 
Audible Noise
45 dBA maximum, front side 1m
 
 
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB, DB9 and EPO cabling included
 
 
 
 
 
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
5 milliseconds (AC to battery mode), 1 millisecond (Battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Pure sine wave output; Remote management; Surge/noise protection; Auto Probe Monitoring (requires WEBCARDLXE)
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
 
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
TAA SM3000RMXLNTAA

TAA-Compliant SmartPro 120V 3kVA 2.88kW Line-Interactive Sine Wave UPS, 2U Rack/Tower, Extended Run, Pre-Installed WEBCARDLX Network Interface, LCD, USB, DB9 Serial

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
24A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
L5-30P
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 120V
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2880
Output Capacity (kW)
2.88
Power Factor
.96
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
+6%, -14%
Output Voltage Regulation (Battery Mode)
+/-5%
Load Management Receptacles
Two switchable single outlet 5-15/20R load banks
Output Circuit Breakers
Two 20A output breakers protect 4 5-15/20R outlets each
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(8) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks
Yes
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (2880W)
Runtime Half Load (min.)
10 min. (1440W)
Expandable Runtime
Yes
 
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 5 hours from 10 to 90%
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC58-2U 
Battery Replacement Description
Hot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction
Input voltages between 127 and 145 are reduced by 12%
Undervoltage Correction
Input voltages between 108 and 96 are boosted by 12%
Severe Undervoltage Correction
Input voltages between 83 and 95 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions. LX Platform Interface: Recessed reset switch for interface reboot and factory reset.
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
Network Link/Activity (Green): Flashes for network activity. Network Speed (Yellow): 10 Mbps (Flashing), 100 Mbps (On steady). LX Platform Interface Status: Normal Operation (Solid Green); Software Update (Alternating Green/Orange ~1/sec); Factory Reset (Alternating Green/Orange ~2/sec).
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
 
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression
Yes
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
22
Minimum Required Rack Depth with External Battery Pack (cm)
67
Minimum Required Rack Depth with External Battery Pack (in.)
26.5
Minimum Required Rack Depth without External Battery Pack (cm)
64
Minimum Required Rack Depth without External Battery Pack (in.)
25
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)
483
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.50 x 17.50 x 19.00
UPS Power Module Weight (kg)
33.02
UPS Power Module Weight (lbs.)
72.8
Unit Weight (lbs.)
73.000
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 19.000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
409
AC Mode Efficiency Rating (100% Load)
96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1736
 
Audible Noise
45 dBA maximum, front side 1m
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Includes pre-installed WEBCARDLX Network Management Card interface. RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
PowerAlert Software
For local monitoring via the UPS’s built-in Serial or USB communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert. LX Platform Interface: PowerAlert Device Manager 20 (PADM20)
Communications Cable
Micro-USB, USB, and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
 
EPO Port
RJ11 interface jack with 4-meter cable included. Supports normally open and normally closed EPO systems
SNMP Compatibility
SNMP V1, V2c, V3
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management card included
Communications Interface
DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
Network Compatibility
100 Mbps (Fast Ethernet)
LINE / BATTERY TRANSFER
Transfer Time
5 milliseconds (AC to battery mode), 1 millisecond (Battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (included); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks; Schedulable daily hours of economy mode operation
 
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.