Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TL9SW3Y-18000BC

3-Year Extended Warranty 3001-18000 VA SU External Battery Modules (EBMs)

More Info
Check Prices
OVERVIEW
Service Description

Extended Warranty (Depot Exchange) recommended for UPSs below 5 kVA or non-hardwired units - return to factory for exchange. Customer notifies Eaton about a defective unit, Eaton ships a replacement unit overnight. Upon receipt of the new UPS, customer returns the defective unit to Eaton via ground shipment. The freight for both units is paid by Eaton.

SERVICE DETAILS
Service Type
Extended Warranty
Service Details
Upgrades Standard Factory Warranty
Agreement Duration
3-Year
Product Coverage
Single-Phase UPS
Product Coverage Details
SU 3001-18000 VA UPS Systems
Geographic Coverage
US (Lower 48 States)
Return for Repair
Yes
On-Site Repair
No
Preventative Maintenance
No
Travel Included
No
Labor Included
No
Parts Coverage
No
Parts Coverage Details
UPS Parts and Batteries
Battery Replacement Included
No
 
 
 
WARRANTY & SUPPORT
 
TL9SW5Y-18000BC

5-Year Extended Warranty 3001-18000 VA SU External Battery Modules (EBMs)

More Info
Check Prices
OVERVIEW
Service Description

Extended Warranty (Depot Exchange) recommended for UPSs below 5 kVA or non-hardwired units - return to factory for exchange. Customer notifies Eaton about a defective unit, Eaton ships a replacement unit overnight. Upon receipt of the new UPS, customer returns the defective unit to Eaton via ground shipment. The freight for both units is paid by Eaton.

SERVICE DETAILS
Service Type
Extended Warranty
Service Details
Upgrades Standard Factory Warranty
Agreement Duration
5-Year
Product Coverage
Single-Phase UPS
Product Coverage Details
SU 3001-180000 VA UPS EBMs syste
Geographic Coverage
US (Lower 48 States)
Return for Repair
Yes
On-Site Repair
No
Preventative Maintenance
No
Travel Included
No
Labor Included
No
Parts Coverage
No
Parts Coverage Details
UPS Parts and Batteries
Battery Replacement Included
No
 
 
 
WARRANTY & SUPPORT
 
WEXT1M

Extended Warranty and Technical Support for Select Products – KVM, PDUs

More Info
Check Prices
OVERVIEW
Service Description

An extra year of coverage may be exactly what you need!

This extended warranty adds one year to the factory warranty of select Tripp Lite products, providing repair or no-charge product replacement. This not only protects you from the unexpected, it also helps you plan your budget, contains your costs and extends your access to Tripp Lite’s expert technical support team.

UPS batteries are included! Most UPS batteries last three to five years, and depleted batteries are the most common cause of UPS failures. Tripp Lite extended warranties cover the cost of replacement UPS batteries during the period of greatest risk – a tremendous value!

SERVICE DETAILS
Service Type
Extended Warranty
Service Details
Extends Standard Factory Warranty
Agreement Duration
1-Year
Product Coverage
KVM Switches; PDUs
 
Geographic Coverage
Worldwide
 
On-Site Repair
No
 
 
 
Parts Coverage
Yes
Parts Coverage Details
Parts and Internal Batteries (if applicable)
 
Geographic Coverage Details
Contact Tripp Lite Sales for terms and conditions. Extended Warranty is valid in country of purchase only.
Repair Coverage
Yes
Product Replacement
Yes
WARRANTY & SUPPORT
Extended Warranty Duration
1-Year
WEXT2M

Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs

More Info
Check Prices
OVERVIEW
Service Description

Two more years of coverage protects you for the long haul!

This extended warranty adds two years to the factory warranty of select Tripp Lite products, providing repair or no-charge product replacement. This not only protects you from the unexpected, it also helps you plan your budget, contains your costs and extends your access to Tripp Lite’s expert technical support team.

UPS batteries are included! Most UPS batteries last three to five years, and depleted batteries are the most common cause of UPS failures. Tripp Lite extended warranties cover the cost of replacement UPS batteries during the period of greatest risk – a tremendous value!

SERVICE DETAILS
Service Type
Extended Warranty
Service Details
Extends Standard Factory Warranty
Agreement Duration
2-Year
Product Coverage
KVM Switches; PDUs
 
Geographic Coverage
Worldwide
 
On-Site Repair
No
 
 
 
Parts Coverage
Yes
Parts Coverage Details
Parts and Internal Batteries (if applicable)
 
Geographic Coverage Details
Contact Tripp Lite Sales for terms and conditions. Extended Warranty is valid in country of purchase only.
Repair Coverage
Yes
Product Replacement
Yes
WARRANTY & SUPPORT
Extended Warranty Duration
2-Year

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.