Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TLP608

Protect It! 6-Outlet Surge Protector, 8 ft. (2.43 m) Cord, 990 Joules, Low-Profile Right-Angle 5-15P plug

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
35500
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
8
Right-Angle Plug
Yes
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
Outlet Orientation
Single row
Right-Angle Outlets
No
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
 
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
990
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
500V
EMI / RFI Filtering
Up to 20 dB
Automatic Shut-Off
Yes
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Light Gray
Housing Color
Light Gray
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 101 mm; Distance between slot height = 28 mm
Outlets Measurement (Center to Center)
28.5mm
Receptacle Color
Gray
Unit Dimensions (hwd / in.)
1.230 x 1.850 x 10.850
Unit Weight (lbs.)
1.12
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; UL 1449; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$20,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
TLP608RUSBB

Protect It! Surge Protector with 6 Rotatable Outlets, 8 ft. (2.43 m) Cord, 1080 Joules, 2xUSB Charging ports (3.4A)

More Info
Check Prices
OVERVIEW
Product Type
Surge Protector
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Input Cord Gauge Type
14 gauge
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
 
Input Plug Type
NEMA 5-15P
 
Input Cord Length (ft.)
8
Right-Angle Plug
No
Integrated Cord Clip
No
Input Cord Length Details
8 ft cord
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
 
Right-Angle Outlets
No
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
 
 
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
500, 400, 500
EMI / RFI Filtering
Yes
Automatic Shut-Off
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black
 
Mounting Holes or Slots
No
Slot or Hole Mount Measurement (Center to Center)
255 mm
 
Receptacle Color
Black
Unit Dimensions (hwd / in.)
12.930 x 2.020 x 2.070
Unit Weight (lbs.)
1.42
Input Cord Color
Black
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
Yes
Antimicrobial
No
GaN Technology
No
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); NOM (Mexico); UL 1449; UL 1363
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$50,000 Ultimate Lifetime Insurance 
CHARGING
Number of Charging Ports
2
Total Charging Watts
17
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 3.4A
Overcharge Protection
No
TLP608TEL

Protect It! 6-Outlet Surge Protector, 8 ft. (2.43 m) Cord, 990 Joules, Tel/Modem Protection, Gray Housing

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
35500
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
8
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
Outlet Orientation
Single row
Right-Angle Outlets
No
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
 
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
990
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
500V
EMI / RFI Filtering
Up to 20 dB
Automatic Shut-Off
Yes
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
Yes
Telephone/DSL Protection Details
1 line
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Light Gray
Housing Color
Light Gray
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 101 mm; Distance between slot height = 28 mm
Outlets Measurement (Center to Center)
28.5mm
Receptacle Color
Gray
Unit Dimensions (hwd / in.)
10.800 x 1.850 x 1.230
Unit Weight (lbs.)
1.12
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 226.92 (Canada); CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; UL 1449; UL 497A; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$20,000 Ultimate Lifetime Insurance 
CHARGING
 
 
 
 
 
 
TLP648USBC

6-Outlet Surge Protector w/2 USB-A (4.8A Shared) & 1 USB-C (3A) - 8 ft. (2.43 m) Cord, 1080 Joules, Desk Clamp

More Info
Check Prices
OVERVIEW
Product Type
Surge Protector
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Input Cord Gauge Type
14 gauge
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
 
Input Plug Type
NEMA 5-15P
 
Input Cord Length (ft.)
8
Right-Angle Plug
No
Integrated Cord Clip
No
Input Cord Length Details
8 ft cord
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(6) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
 
Right-Angle Outlets
No
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
 
 
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
500, 500, 600
EMI / RFI Filtering
Yes
Automatic Shut-Off
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Gray
Housing Color
Gray
Mounting Holes or Slots
No
 
 
Receptacle Color
Gray
Unit Dimensions (hwd / in.)
5.200 x 2.700 x 5.300
Unit Weight (lbs.)
1.72
Input Cord Color
Gray
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
GaN Technology
No
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); NOM (Mexico); UL 1449; UL 1363
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$50,000 Ultimate Lifetime Insurance 
CHARGING
Number of Charging Ports
3
Total Charging Watts
27
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(1) 3A; (2) 2.4A
Overcharge Protection
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.