If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
OVERVIEW
Product Type
Charging Form Factor
Device Compatibility
INPUT
Nominal Input Voltage(s) Supported
Recommended Electrical Service
Input Cord Gauge Type
Input Cord Gauge (AWG)
Voltage Compatibility (VAC)
Maximum Surge Amps
Input Plug Type
Input Cord Details
Input Cord Length (ft.)
Right-Angle Plug
Integrated Cord Clip
Input Plug Features
OUTPUT
Frequency Compatibility
Output Receptacles
Circuit Breaker (amps)
Transformer Accommodation
Right-Angle Outlets
Overload Protection
Outlet Orientation
Outlet Safety Covers Detail
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Switches
Diagnostic LED Details
Audible Alarm
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
AC Suppression Response Time
Protection Modes
UL1449 Let Through Rating
EMI / RFI Filtering
Isolated Filter Banks
Automatic Shut-Off
AC Suppression Surge Current Rating
AC Suppression Components Used
Safe Thermal Fusing
IEEE587 Cat. A Ringwave Let-Through
Immunity
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details
Cable (Coax) Protection
Cable (Coax) Protection Details
Network (Ethernet) Protection
Telephone/DSL Protection
PHYSICAL
Material of Construction
Power Cord Color
Housing Color
Mounting Holes or Slots
Slot or Hole Mount Measurement (Center to Center)
Outlets Measurement (Center to Center)
Receptacle Color
Unit Dimensions (hwd / in.)
Unit Weight (lbs.)
Input Cord Color
Outlet Spacing
Form Factor Details
COMMUNICATIONS
Network Compatibility
FEATURES & SPECIFICATIONS
Rotatable Outlets
Antimicrobial
GaN Technology
Additional Information
STANDARDS & COMPLIANCE
Product Certifications
Product Compliance
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
Switches
Combination AC circuit breaker and illuminated 2 position on/off power switch
Diagnostic LED Details
Built-in LEDs confirm line power, protection and ground status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3840
AC Suppression Response Time
NM = instantaneous CM = < 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
330V - UL verified
EMI / RFI Filtering
Up to 60 dB
Isolated Filter Banks
Yes
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details
1 line
Cable (Coax) Protection
Yes
Cable (Coax) Protection Details
3 line
Network (Ethernet) Protection
Yes
Telephone/DSL Protection
Yes
PHYSICAL
Material of Construction
Metal
Power Cord Color
Black
Housing Color
Black
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal tabs = 355.09 mm; Distance between vertical tabs = 58.17 mm
Outlets Measurement (Center to Center)
Distance between horizontal standard outlets = 39.45mm; Distance between horizontal transformer outlets = 53mm; Distance between vertical outlets = 38.76mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
2.500 x 14.500 x 3.500
Unit Weight (lbs.)
3.5
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); UL 1449; UL 497A
Product Compliance
FCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.