Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U004-010-R

USB 1.1 Gold Extension Cable (USB-A M/F)

More Info
OVERVIEW
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
 
 
 
PHYSICAL
Color
Black
Cable Length (ft.)
10
 
 
 
 
 
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
INPUT
 
POWER
 
CHARGING
 
FEATURES & SPECIFICATIONS
 
 
 
U024-003

USB 2.0 Extension Cable (A M/F) 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Connector Style
Straight
 
 
PHYSICAL
 
Cable Length (ft.)
3
Cable Jacket Color
Black
Wire Gauge (AWG)
28/24
 
 
 
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 82% RH, Non-Condensing
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
INPUT
 
POWER
 
CHARGING
 
FEATURES & SPECIFICATIONS
 
 
 
U024-006

USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Connector Style
Straight
 
 
PHYSICAL
 
Cable Length (ft.)
6
Cable Jacket Color
Black
 
 
 
 
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 84% RH, Non-Condensing
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
INPUT
 
POWER
 
CHARGING
 
FEATURES & SPECIFICATIONS
 
 
 
U038-010-GY-MAX

Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB C (MALE)
Connector Style
Straight
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
 
Cable Length (ft.)
10
Cable Jacket Color
Black
 
Material of Construction
PVC, UHMWPE, Aramid
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.2 mm
Cable Length (in.)
120
Unit Dimensions (hwd / in.)
0.500 x 7.000 x 10.000
Unit Packaging Type
Polybag
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
15W (5V/3A)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
INPUT
Maximum Input Amps
3
POWER
USB Power Delivery (PD) Charging Support
No
CHARGING
Total Charging Watts
15
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Data Transfer Rate
480 Mbps
Angled Plug
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.