Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U024-001-KPA-BK

USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Product Type
USB Keystone
Technology
USB 2.0 (High Speed)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Connector Style
Angled
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
1
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 80% RH, Non-Condensing
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
CHARGING
 
FEATURES & SPECIFICATIONS
 
 
U005-10I

USB Extension Cable (USB-A Right-Angle M to USB-A F), 10-in. (25.4 cm)

More Info
Check Prices
OVERVIEW
 
Technology
USB 2.0 (High Speed)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Connector Style
Angled
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
0.8
Cable Length (in.)
10
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
CHARGING
 
FEATURES & SPECIFICATIONS
 
 
U022-006

USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
 
Technology
USB 2.0 (High Speed)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB B (MALE)
Connector Style
Straight
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
6
 
Wire Gauge (AWG)
28/24
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
CHARGING
 
FEATURES & SPECIFICATIONS
 
 
U022-006-COIL

USB 2.0 A to B Coiled Cable (M/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
 
Technology
USB 2.0 (High Speed)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB B (MALE)
Connector Style
Straight
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Length (ft.)
6
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
CHARGING
 
FEATURES & SPECIFICATIONS
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.