Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U152-003-3P5

USB to DC Power Cable - M/M, USB-A to 3.5 x 1.35 mm DC Barrel Plug, 3 ft. (0.91 m)

More Info
OVERVIEW
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
3.5mm x 1.35mm (5V DC Barrel)
Connector Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Rating
CMR
Cable Outer Diameter (OD)
5.0+-0.15mm
Wire Gauge (AWG)
20
Cable Length (ft.)
3
Unit Packaging Type
Polybag
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
5 ~ 50C (41 ~ 122F)
Storage Temperature Range
-25 ~ 70C (-13 ~ 158F)
Operating Humidity Range
20% ~ 85% RH
Storage Humidity Range
0% ~ 90% RH
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
FEATURES & SPECIFICATIONS
 
 
 
U152-003-M

USB to 5V DC Type-M Barrel Plug Power Cord - M/M, 28 AWG, Black, 3 ft. (0.91 m)

More Info
OVERVIEW
 
Country/Region
Global
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
TYPE M 5V DC
 
PHYSICAL
 
 
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3mm
 
Cable Length (ft.)
3
 
Plug Color
Black
Cable Jacket Material
PVC
Power Cord Jacket Type
SJT
Number of Conductors
0
ENVIRONMENTAL
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
Maximum Input Amps
0
FEATURES & SPECIFICATIONS
Angled Plug
No
High Voltage
No
Locking Plug
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.