Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U042-030

USB 2.0 A to B Active Repeater Cable (M/M), 30 ft. (9.14 m)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Active
 
 
INPUT
Product Length (in.)
360
Product Length (cm.)
914.4
Product Length (ft.)
30
Product Length (m)
9.1
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB B (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
 
 
 
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
White
Cable Outer Diameter (OD)
0.6
Cable Length (ft.)
30
Cable Length (in.)
360
Unit Packaging Type
Polybag
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
28.4° to 125.6°F (-2° to 52°C)
Storage Temperature Range
-4° to 132.8°F (-20° to 56°C)
Relative Humidity
5% to 95% RH, Non-Condensing
 
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); FCC (USA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
 
 
 
DATA
 
 
POWER
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
COMMUNICATIONS
 
 
 
 
 
TAA U224-1R4-R

4-Port USB 2.0 USB over Cat5 Hub with 3 local Ports and 1 Remote Port, TAA

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
 
Product Type
Hub
Host Connector
USB A (MALE)
INPUT
 
 
 
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
(4) USB A (FEMALE)
 
 
 
Number of Ports
4
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
PHYSICAL
 
 
 
 
 
 
Color
Black
Receiver Unit Height (in.)
0.9
Receiver Unit Width (in.)
1.8
Receiver Unit Depth (in.)
2.6
Transmitter Unit Depth (in.)
3.3
Transmitter Unit Height (in.)
0.9
Transmitter Unit Width (in.)
2.4
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
USB Hub Ports
Yes
Number of USB Hub Ports
4
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
 
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 2.0
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
COMMUNICATIONS
 
 
 
 
 
TAA U224-4R4-R

4-Port USB 2.0 over Cat5 Hub with 4 Remote Ports, TAA

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
 
Product Type
Hub
Host Connector
USB A (MALE)
INPUT
 
 
 
 
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
(4) USB A (FEMALE)
 
 
 
Number of Ports
4
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
PHYSICAL
Material of Construction
Plastic
 
 
 
 
 
Color
Black
Receiver Unit Height (in.)
0.9
Receiver Unit Width (in.)
2.4
Receiver Unit Depth (in.)
3.3
Transmitter Unit Depth (in.)
2.6
Transmitter Unit Height (in.)
0.9
Transmitter Unit Width (in.)
1.8
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
USB Hub Ports
Yes
Number of USB Hub Ports
4
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
External Power Supply Certifications
CE; FCC; UL
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
 
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 2.0
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
Power Source Type
AC Adapter
DC Barrel Plug
OD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red - Connection; Green - Activity
COMMUNICATIONS
 
 
 
 
 
TAA B203-101-PNP

1-Port Plug-and-Play USB 2.0 over Cat5/Cat6 Extender Kit, Transmitter & Receiver, USB up to 164.04 ft. (50M), TAA

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
 
 
 
INPUT
 
 
 
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Connector Plating
Nickel
 
 
Number of Ports
1
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
PHYSICAL
Material of Construction
PVC
 
 
 
 
 
Color
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
20 to 90% RH, Non-Condensing
 
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
Recommended Category Cable
Cat6
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); REACH; WEEE; FCC (USA); Trade Agreements Act (TAA)
 
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VIDEO
 
 
 
HDR Support
No
DATA
 
 
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
 
 
Power Over Cable (PoC) Support
No
 
 
USER INTERFACE, ALERTS & CONTROLS
 
COMMUNICATIONS
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
USB Extension Support
No
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.