Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U244-001-HDMI-R

USB 2.0 to HDMI Dual/Multi-Monitor External Video Graphics Card Adapter, 128 MB SDRAM, 1920 x 1080 (1080p) @ 60hz

More Info
OVERVIEW
Technology
USB 2.0 (High Speed); HDMI
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
 
ENVIRONMENTAL
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
INPUT
 
 
USER INTERFACE, ALERTS & CONTROLS
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
VIDEO
 
 
 
COMMUNICATIONS
 
 
 
U338-000-SATA

USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
 
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
22 PIN SATA + POWER (FEMALE)
 
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
INPUT
 
 
USER INTERFACE, ALERTS & CONTROLS
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
VIDEO
 
 
 
COMMUNICATIONS
 
 
 
U338-06N-SATA-B

USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Black

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
 
CONNECTIONS
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
22 PIN SATA + POWER (FEMALE)
Number of Ports
1
Connector Plating
Nickel
 
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.512 x 2.795 x 0.709
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.05
 
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
Power Consumption (Watts)
5
ENVIRONMENTAL
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Relative Humidity
10% to 80% RH, Non-Condensing
BTUs
17.1 BTU/Hr
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
INPUT
Bus Powered
Yes
Product Length (in.)
6
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Read, Write, Power)
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
Yes
Driver Required
No
 
 
 
 
 
VIDEO
 
 
 
COMMUNICATIONS
 
 
 
U444-006-HDR2BE

USB-C to HDMI Active Adapter Cable (M/M), 4K 60 Hz, HDR, HDCP 2.2, DP 1.2 Alt Mode, Black, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Technology
HDMI
Product Type
Active Cable
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Black
Material of Construction
TPE
Cable Jacket Color
Black
 
 
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.149
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
34/24
Cable Length (ft.)
6
Cable Length (in.)
72
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
 
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
INPUT
 
 
USER INTERFACE, ALERTS & CONTROLS
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
 
Driver Required
No
HDCP Specification
2.2
 
 
 
 
VIDEO
Max Supported Video Resolution
4096 x 2160 (4K) @ 60Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
COMMUNICATIONS
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.