Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U452-000-SD-A

USB-C Memory Card Reader, 2-in-1 USB-A/USB-C, USB 3.1 Gen 1

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Bus Powered
Yes
Product Length (in.)
2.9
Product Length (cm.)
7.37
Product Length (ft.)
0.24
Product Length (m)
0.07
BATTERY
Battery Charging (5V/1.5A Port)
No
CONNECTIONS
Number of Ports
2
Side A - Connector 1
USB 3.0 A (MALE)
Side A - Connector 2
USB C (MALE)
Side B - Connector 1
SD (FEMALE)
Side B - Connector 2
MICRO SD (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power/Data)
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Length (ft.)
0
Unit Dimensions (hwd / in.)
0.430 x 2.900 x 0.790
Unit Packaging Type
Box
Unit Weight (lbs.)
0.03
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
SD Card Specification
SD; Micro SD
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
COMMUNICATIONS
 
 
 
 
 
 
U261-001-BT4

Mini Bluetooth 4.0 (Class 1) USB Adapter

More Info
Check Prices
OVERVIEW
Accessory Type
Adapter; Keyboard; Mouse
Technology
USB 2.0 (High Speed)
Accessory Class
Laptop & Tablet Accessories; USB Accessories
INPUT
Bus Powered
Yes
 
 
 
 
BATTERY
 
CONNECTIONS
 
Side A - Connector 1
USB A (MALE)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power)
PHYSICAL
Color
Black
Material of Construction
Steel, PVC
 
Unit Dimensions (hwd / in.)
0.280 x 0.870 x 0.590
Unit Packaging Type
Clamshell
Unit Weight (lbs.)
0.01
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
20% to 90% RH, Non-Condensing
BTUs
1.7 BTU/Hr
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
 
Driver Required
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
Power Consumption (Watts)
0.50
COMMUNICATIONS
Signal Range (ft.)
164
 
 
 
 
 
U261-001-BT5

Mini Bluetooth 5.0 (Class 2) USB Adapter

More Info
Check Prices
OVERVIEW
 
Technology
USB 2.0 (High Speed)
 
INPUT
Bus Powered
Yes
 
 
 
 
BATTERY
 
CONNECTIONS
 
Side A - Connector 1
USB A (MALE)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
Material of Construction
Steel, PVC
 
Unit Dimensions (hwd / in.)
0.240 x 0.540 x 0.740
Unit Packaging Type
Box
Unit Weight (lbs.)
0.004
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
BTUs
1.2 BTU/Hr
Operating Humidity Range
20% to 90% RH, Non-Condensing
Storage Humidity Range
20% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
 
 
 
 
 
 
Driver Required
Yes
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
Power Consumption (Watts)
0.50
COMMUNICATIONS
Signal Range (ft.)
164
Bluetooth Class
Class 2
Bluetooth Version
5.0
Modulation Type
GFSK (1MBPS), π/4-DQPSK (2MBPS) and 8-DPSK (3MBPS)
Spread Spectrum
Frequency Hopping Spread Spectrum (FHSS)
RF Power Output
3.06dBm, GFSK

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.