Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U442-DOCK11-S

USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 60W PD Charging

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
Cat5/5e; Cat6; HDMI; USB 3.x
Host Connector
USB C (MALE)
 
 
VIDEO
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Max Supported Video Resolution
HDMI: 3840 X 2160 (4K X 2K) @ 30HZ
Extended Mode
Yes
Mirror Mode
Yes
Max Supported Color Depth
24-bit True Color
HDR Support
No
Chroma Sub Sampling
4:4:4
 
 
 
 
 
 
 
 
 
 
 
DATA
Data Ports
(2) USB A (FEMALE)
Data Ports Details
(1) USB-C - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
 
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
Both card readers can be used at the same time
INPUT
AC Power Adapter Output Specs (V / A)
5V/2A
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Built-In Cable Length (ft.)
0.49
Built-In Cable Length (in.)
5.9
Bus Powered
Yes
Product Length (in.)
12
Product Length (cm.)
30.48
Product Length (ft.)
1
Product Length (m)
0.3
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
AC Adapter
Option
DC Barrel Plug
OD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
4.60
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
 
CONNECTIONS
Number of Ports
8
Dock Connectors
(2) USB-A 3.0, MICRO SD, SD, HDMI, RJ45, USB-C PD Charging/Data
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE); RJ45 (FEMALE)
Side B - Connector 2
(2) USB 3.0 A (FEMALE)
Side B - Connector 3
MICRO SD (FEMALE); SD (FEMALE)
Side B - Connector 4
USB C (FEMALE)
Connector Plating
Nickel
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power), Green (Link), Yellow (Activity)
CHARGING
Total Charging Watts
60
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports / Amps
(2) 0.9A; (1) 3A
 
 
 
 
 
 
PHYSICAL
Color
Silver
Material of Construction
Aluminium
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.670 x 4.700 x 2.200
Unit Packaging Type
Box
Unit Weight (lbs.)
0.21
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5% to 95% RH, Non-Condensing
BTUs
15.7 BTU/Hr
Operating Humidity Range
10 to 85% RH, Non-condensing
Storage Humidity Range
5 to 90% RH, Non-condensing
Power Provided to Connected Device(s)
USB-A: 5V/0.9A (4.5W) , USB-C: 20V/3A (60W)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
SD Card Specification
SD; Micro SD
HDCP Specification
2.2
Driver Required
No
Recommended Category Cable
Cat5/5e/6 Cables
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U442-DOCK14-MS

USB-C Dock for Microsoft Surface - 4K HDMI, USB 3.x Gen 2 (10Gbps) and USB 2.0 Hub Ports, GbE, 100W PD Charging, Black

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
Cat5/5e; Cat6; HDMI; Thunderbolt; USB; USB 2.0 (High Speed); USB 3.x
Host Connector
USB C (MALE)
 
 
VIDEO
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Max Supported Video Resolution
3840 x 2160 @ 30 Hz
Extended Mode
Yes
Mirror Mode
Yes
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
3D Video Supported
Yes
EDID Support
Yes
DisplayPort Alt Mode
Yes
 
 
 
 
 
DATA
Data Ports
(3) USB A (FEMALE); USB C (FEMALE)
Data Ports Details
(1) USB-A - USB 2.0; (2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
Network Ports Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
STORAGE
 
 
INPUT
 
 
Built-In Cable Length (ft.)
0.984
Built-In Cable Length (in.)
11.81
Bus Powered
Yes
 
 
 
 
Power Source
Bus
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
 
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
CONNECTIONS
Number of Ports
6
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (FEMALE)
Side B - Connector 2
HDMI (FEMALE)
Side B - Connector 3
(3) USB A (FEMALE)
Side B - Connector 4
RJ45 (FEMALE)
 
Ports
1
Ports Detail
  • Supports Gigabit (10/100/1000 Mbps) Ethernet network connection
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Total Charging Watts
100
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports / Amps
5A
Number of Charging Ports
1
Charging Port Type
USB C (FEMALE)
Charging Ports Details

100W (20V/5A) PD 3.0

 
 
 
PHYSICAL
Color
Black
Material of Construction
PLASTIC (PC + ABS)
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
1.260 x 8.780 x 1.320
 
Unit Weight (lbs.)
0.55
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.5mm
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
41° to 95°F (5° to 35°C)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Relative Humidity
20% to 80% RH
 
 
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
 
HDCP Specification
1.4; 2.3
Driver Required
No
 
Quick Charge Compliant
No
Multi-Resolution Support
Yes
Displayport Specification
1.4
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
U442-DOCK40-6

USB-C Mini Dock and Multiport Adapter - 8K HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, Gigabit Ethernet, 100W PD Charging, HDR, HDCP 2.3

More Info
Check Prices
OVERVIEW
Product Type
USB Multiport Dock; Multiport Adapter
Technology
Cat5/5e; Cat6; HDMI; Thunderbolt; USB 3.x
Host Connector
USB C (MALE)
Device Compatibility
Chromebook; Computer; DVR; Laptop; Monitor/HDTV; Phone; Projector; Tablet
Country/Region
Global
VIDEO
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDCP 1.4; DisplayPort 1.4; HDCP 2.3
Resolutions Supported

x1 HDMI port supports resolutions up to 8K (7680 x 4320) @ 30 Hz

Max Supported Video Resolution
7680 x 4320 (8K) @ 30 Hz
Extended Mode
Yes
Mirror Mode
Yes
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
Chroma Sub Sampling
4:2:2; 4:4:0; 4:4:4
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K)
3D Video Supported
Yes
EDID Support
Yes
DisplayPort Alt Mode
Yes
Recommended Cabling

P568-XXX-8K6 8K HDMI Cables

Extended Mode Details

Extends an HDMI video signal from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz.

Mirror Mode Details

Mirrors HDMI video from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz.

DSC Support
Yes
 
DATA
Data Ports
(2) USB A (FEMALE); USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
Network Ports Details
1 Gbps (Gigabit)
STORAGE
 
 
INPUT
 
 
 
 
Bus Powered
Yes
 
 
 
 
 
Input Plug Type
USB-C (MALE)
Input Cord Length (ft.)
0.66
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
 
 
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
100W; 3.0
Power Source Type
Bus; USB
CONNECTIONS
Number of Ports
6
Dock Connectors
(x2) USB-A Female; (x2) USB-C Female; (x1) HDMI Female
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
(2) USB C (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
RJ45 (FEMALE)
Connector Plating
Nickel
Ports
1
Ports Detail

Connect to a wired Gigabit Ethernet network via the RJ45 port

 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Total Charging Watts
100
Charging Ports
(1) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0); (1) USB-C: 5V 1.5A (7.5W)
Charging Ports / Amps
(1) 0.9A; (2) 1.5A; (1) 5A
Number of Charging Ports
4
Charging Port Type
(2) USB A (FEMALE); (2) USB C (FEMALE)
Charging Ports Details
  • (1) USB-C PD 3.0 charging port supports up to 100 Watts of total charging capacity, with 15 Watts dedicated to the unit itself and 85 Watts allocated for charging a connected host device
  • (1) USB-C port supports 5V/1.5A (7.5W) charging to a connected device
  • (1) USB-A port supports 5V/1.5A (7.5W) charging to a connected device
  • (1) USB-A port supports 900mA (0.9A) maximum downstream charging
  • Both USB-A ports and USB-C charging port share 12 Watts total charging capacity
  • All ports support short-circuit, over-current and over-voltage protection
Total Charging Amps
2.4A (USB Hub)
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
 
PHYSICAL
Color
Gray
Material of Construction
TPE+PVC+ABS
Cable Jacket Rating
FT2
Unit Dimensions (hwd / in.)
0.710 x 1.210 x 5.590
Unit Packaging Type
Box
Unit Weight (lbs.)
0.201
Cable Jacket Color
Black
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
5.0mm
Connector Color
Black
Wire Gauge (AWG)
34+24
Cable Length (ft.)
0.66
Cable Length (in.)
7.87
Housing Color
Gray
Total Number of Ports
6
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
50° to 158°F (-10° to 70°C)
 
 
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
100W
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Ethernet Support
Yes
 
Auto MDIX Support
No
Full Duplex Support
Yes
 
 
 
HDCP Specification
1.4; 2.3
Driver Required
No
 
 
 
Displayport Specification
1.4
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Data Transfer Rate
1 Gbps; 10 Gbps; 10 Mbps; 100 Mbps
MST Support
No
Network Speed Support
1 Gbps (Gigabit)
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE
Product Certifications
EN 55032; ICES (Canada); NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
U442-DOCK5-GY

USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A/C Hub Ports, GbE, Memory Card, 100W PD Charging

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
Cat5/5e; Cat6; HDMI; USB 3.x
Host Connector
USB C (MALE)
Device Compatibility
Chromebook; Computer; Laptop; Monitor/HDTV; Phone
Country/Region
Global
VIDEO
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Resolutions Supported
3840 x 2160 (4K x 2K) @ 30 Hz
Max Supported Video Resolution
3840 X 2160 (4K X 2K) @ 30HZ
Extended Mode
Yes
Mirror Mode
Yes
Max Supported Color Depth
24-bit True Color
HDR Support
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Supported Resolutions
3840x2160 (4K)
3D Video Supported
Yes
EDID Support
Yes
DisplayPort Alt Mode
Yes
Extended Mode Details

Extend your workspace to across a connected display at video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz

Mirror Mode Details

Mirror video from the USB-C port on a laptop to a connected display at video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz

DSC Support
Yes
Signal Transmission
Unidirectional
DATA
Data Ports
(3) USB A (FEMALE); (1) USB C (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps); (1) USB-C - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
 
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
SD 3.0 Memory Card slots (SD and MicroSD) can be used simultaneously
INPUT
 
 
 
 
Bus Powered
Yes
 
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
 
 
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
CONNECTIONS
Number of Ports
8
Dock Connectors
USB-C PD Data/Charging, (3) USB-A 3.2 Gen 1, MICRO SD, SD, HDMI, RJ45
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
(3) USB A (FEMALE)
Side B - Connector 4
USB C (FEMALE)
Connector Plating
Nickel
Ports
1
Ports Detail

Connect to a wired Gigabit Ethernet network via the built-in RJ45 port on the dock.

Side B - Connector 5
MICRO SD (FEMALE)
Side B - Connector 6
SD (FEMALE)
Connector Style
Straight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power) and Orange (Activity)
CHARGING
Total Charging Watts
100
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0); USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps
1.5A; 5A
Number of Charging Ports
4
Charging Port Type
(3) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
  • One USB-A port supports 5V 1.5A (7.5W) for quickly charging mobile devices
  • All three USB-A ports share 5V 2A (10W) when connected to a PD 3.0 compliant charger
  • The USB-C PD Charging/Data port provides up to 20V 5A (100W) to charge the host laptop via a compatible wall charger
Total Charging Amps
2
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
 
PHYSICAL
Color
Black
Material of Construction
Aluminum
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.500 x 4.100 x 1.900
Unit Packaging Type
Box
Unit Weight (lbs.)
0.25
 
 
Cable Outer Diameter (OD)
4.2mm
Connector Color
Gray
 
Cable Length (ft.)
0.39
Cable Length (in.)
4.72
 
Total Number of Ports
8
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
 
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-A: 5V/2A (10W), USB-C PD: 20V/5W (100W)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3az; 802.3u; 802.3x
EDID Compatible
Yes
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
SD Card Specification
SD; Micro SD
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
Multi-Resolution Support
No
 
 
 
Data Transfer Rate
5 Gbps
MST Support
No
Network Speed Support
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
Product Certifications
ICES (Canada); NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.