Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U442-DOCK10-S

USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A Hub Ports, Memory Card, 60W PD Charging

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Device Compatibility
Chromebook; Computer; Laptop; Monitor/HDTV; Projector; Tablet
Technology
HDMI; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Supported Resolutions
3840x2160 (4K)
Max Supported Video Resolution
3840 X 2160 (4K X 2K) @ 30HZ
Recommended Cabling

P568-Series 4K HDMI Cables

Extended Mode
Yes
Mirror Mode
Yes
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
No
Chroma Sub Sampling
4:4:4
EDID Support
Yes
DisplayPort Alt Mode
Yes
DSC Support
Yes
 
 
 
DATA
Data Ports
(2) USB A (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 1 (5 Gbps)
STORAGE
Card Slots
MICRO SD (FEMALE)
Card Slots Details
SD 3.0
INPUT
Built-In Cable Length (ft.)
0.49
Built-In Cable Length (in.)
5.9
Bus Powered
Yes
Product Length (in.)
12
Product Length (cm.)
30.48
Product Length (ft.)
1
Product Length (m)
0.3
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
1.80
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
 
 
 
CONNECTIONS
Number of Ports
5
Dock Connectors
(2) USB-A, MICRO SD, HDMI, USB-C Charging
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
(2) USB A (FEMALE)
Side B - Connector 3
MICRO SD (FEMALE)
Side B - Connector 4
USB C (FEMALE)
Connector Plating
Nickel
Connector Style
Straight
 
 
 
 
CHARGING
Number of Charging Ports
3
Total Charging Watts
60
Charging Port Type
(2) USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details
  • Charge the host laptop with up to 60W (20V/3A) of power via the PD 2.0 charging port
  • Two USB-A ports provide up to 0.9A each for connecting mobile devices
Charging Ports / Amps
(2) 0.9A; (1) 3A
Compatible Devices
Chromebook; Laptop; Smartphone
 
 
 
PHYSICAL
Color
Silver
Material of Construction
Aluminium
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.0mm
Wire Gauge (AWG)
34
Cable Length (ft.)
0.49
Cable Length (in.)
5.91
Total Number of Ports
5
Unit Dimensions (hwd / in.)
0.510 x 4.500 x 1.300
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5% to 95% RH, Non-Condensing
BTUs
6.1 BTU/Hr
Operating Humidity Range
10 to 85% RH, Non-condensing
Storage Humidity Range
5 to 90% RH, Non-condensing
Power Provided to Connected Device(s)
USB-A: 5V/0.9A (4.5W) , USB-C: 20V/3A (60W)
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
MST Support
No
Multi-Resolution Support
No
Ethernet Support
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
SD Card Specification
Micro SD
HDCP Specification
2.2
Driver Required
No
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
NETWORK
 
 
USER INTERFACE, ALERTS & CONTROLS
 
COMMUNICATIONS
 
 
 
AUDIO
 
 
U442-DOCK11-S

USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 60W PD Charging

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
 
Technology
Cat5/5e; Cat6; HDMI; USB 3.x
 
Host Connector
USB C (MALE)
VIDEO
 
 
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
 
Max Supported Video Resolution
HDMI: 3840 X 2160 (4K X 2K) @ 30HZ
 
Extended Mode
Yes
Mirror Mode
Yes
Max Supported Color Depth
24-bit True Color
HDR Support
No
 
Chroma Sub Sampling
4:4:4
 
 
 
 
 
 
DATA
Data Ports
(2) USB A (FEMALE)
Data Ports Details
(1) USB-C - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 3.2 Gen 1 (5 Gbps)
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
Both card readers can be used at the same time
INPUT
Built-In Cable Length (ft.)
0.49
Built-In Cable Length (in.)
5.9
Bus Powered
Yes
Product Length (in.)
12
Product Length (cm.)
30.48
Product Length (ft.)
1
Product Length (m)
0.3
AC Power Adapter Output Specs (V / A)
5V/2A
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
4.60
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
AC Adapter
Option
DC Barrel Plug
OD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
 
CONNECTIONS
Number of Ports
8
Dock Connectors
(2) USB-A 3.0, MICRO SD, SD, HDMI, RJ45, USB-C PD Charging/Data
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE); RJ45 (FEMALE)
Side B - Connector 2
(2) USB 3.0 A (FEMALE)
Side B - Connector 3
MICRO SD (FEMALE); SD (FEMALE)
Side B - Connector 4
USB C (FEMALE)
Connector Plating
Nickel
 
 
 
 
 
CHARGING
 
Total Charging Watts
60
 
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
 
Charging Ports / Amps
(2) 0.9A; (1) 3A
 
 
 
 
PHYSICAL
Color
Silver
Material of Construction
Aluminium
 
 
Cable Jacket Rating
VW-1
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.670 x 4.700 x 2.200
Unit Packaging Type
Box
Unit Weight (lbs.)
0.21
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5% to 95% RH, Non-Condensing
BTUs
15.7 BTU/Hr
Operating Humidity Range
10 to 85% RH, Non-condensing
Storage Humidity Range
5 to 90% RH, Non-condensing
Power Provided to Connected Device(s)
USB-A: 5V/0.9A (4.5W) , USB-C: 20V/3A (60W)
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
SD Card Specification
SD; Micro SD
HDCP Specification
2.2
Driver Required
No
Recommended Category Cable
Cat5/5e/6 Cables
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
NETWORK
Network Ports
RJ45 (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power), Green (Link), Yellow (Activity)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3
 
AUDIO
 
 
U442-DOCK14-MS

USB-C Dock for Microsoft Surface - 4K HDMI, USB 3.x Gen 2 (10Gbps) and USB 2.0 Hub Ports, GbE, 100W PD Charging, Black

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
 
Technology
Cat5/5e; Cat6; HDMI; Thunderbolt; USB; USB 2.0 (High Speed); USB 3.x
 
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 @ 30 Hz
 
Extended Mode
Yes
Mirror Mode
Yes
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
EDID Support
Yes
DisplayPort Alt Mode
Yes
 
 
 
 
DATA
Data Ports
(3) USB A (FEMALE); USB C (FEMALE)
Data Ports Details
(1) USB-A - USB 2.0; (2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps)
STORAGE
 
 
INPUT
Built-In Cable Length (ft.)
0.984
Built-In Cable Length (in.)
11.81
Bus Powered
Yes
 
 
 
 
 
 
Power Source
Bus
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
 
 
CONNECTIONS
Number of Ports
6
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (FEMALE)
Side B - Connector 2
HDMI (FEMALE)
Side B - Connector 3
(3) USB A (FEMALE)
Side B - Connector 4
RJ45 (FEMALE)
 
 
Ports
1
Ports Detail
  • Supports Gigabit (10/100/1000 Mbps) Ethernet network connection
 
 
CHARGING
Number of Charging Ports
1
Total Charging Watts
100
Charging Port Type
USB C (FEMALE)
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports Details

100W (20V/5A) PD 3.0

Charging Ports / Amps
5A
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
PLASTIC (PC + ABS)
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5mm
 
 
 
 
Unit Dimensions (hwd / in.)
1.260 x 8.780 x 1.320
 
Unit Weight (lbs.)
0.55
 
 
ENVIRONMENTAL
Operating Temperature Range
41° to 95°F (5° to 35°C)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Relative Humidity
20% to 80% RH
 
 
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
Multi-Resolution Support
Yes
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
 
HDCP Specification
1.4; 2.3
Driver Required
No
 
Quick Charge Compliant
No
Displayport Specification
1.4
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
NETWORK
Network Ports
RJ45 (FEMALE)
Network Ports Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
USER INTERFACE, ALERTS & CONTROLS
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
 
AUDIO
 
 
U442-DOCK15-S

USB-C Dock with Removable Clip - For Laptops and Tablets, 4K HDMI, USB 2.0 Port, 60W PD Charging

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
 
Technology
HDMI; Stereo Audio; USB 2.0 (High Speed)
 
Host Connector
USB C (MALE)
VIDEO
 
 
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
 
Max Supported Video Resolution
3840 x 2160 @30Hz
 
Extended Mode
Yes
Mirror Mode
Yes
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
 
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
 
 
 
 
 
 
DATA
Data Ports
(1) USB A (FEMALE)
Data Ports Details
(1) USB-A - USB 2.0
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
Both card readers can be used at the same time
INPUT
 
 
Bus Powered
Yes
 
 
 
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
 
 
CONNECTIONS
Number of Ports
6
Dock Connectors
USB-C PD Charging, USB-A, HDMI, 3.5mm, MICRO SD, SD
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
3.5MM (FEMALE)
Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
USB C (FEMALE)
Side B - Connector 4
HDMI (FEMALE)
Connector Plating
Nickel
 
 
 
Side B - Connector 5
MICRO SD (FEMALE); SD (FEMALE)
 
CHARGING
 
Total Charging Watts
60
 
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
 
Charging Ports / Amps
(1) 3A
 
 
 
 
PHYSICAL
Color
Gray
Material of Construction
Aluminum
 
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
1.310 x 3.860 x 0.450
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
 
Operating Humidity Range
10% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 95% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-C PD: 20V/3A (60W), USB 2.0-A: 5V/0.5A (2.5W)
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
Ethernet Support
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
SD Card Specification
SD; Micro SD
HDCP Specification
1.4
Driver Required
No
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
NETWORK
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power)
COMMUNICATIONS
 
 
 
AUDIO
Audio Ports
3.5MM (FEMALE)
Audio Ports Details

3.5mm Combo Stereo Audio / Microphone Jack

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.