Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U444-003-DP-BD

USB-C to DisplayPort Bi-Directional Active Adapter Cable (M/M), 4K 60 Hz, HDR, Locking DP Connector, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DisplayPort
Cable Type
Active
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
HDR Support
Yes
Chroma Sub Sampling
4:4:4
 
 
 
 
 
 
 
 
 
 
INPUT
Bus Powered
Yes
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Gold
Contact Plating
Gold
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5mm
Cable Length (ft.)
3
Cable Length (in.)
36
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 90% RH, Non-Condensing
 
 
COMMUNICATIONS
EDID Compatible
Yes
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.2
HDCP Specification
2.2
Driver Required
No
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BATTERY
 
AUDIO
 
POWER
 
U444-006-DP-BD

USB-C to DisplayPort Bi-Directional Active Adapter Cable (M/M), 4K 60 Hz, HDR, Locking DP Connector, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DisplayPort
Cable Type
Active
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
HDR Support
Yes
Chroma Sub Sampling
4:4:4
 
 
 
 
 
 
 
 
 
 
INPUT
Bus Powered
Yes
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Gold
Contact Plating
Gold
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5mm
Cable Length (ft.)
6
Cable Length (in.)
72
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.2
HDCP Specification
2.2
Driver Required
No
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BATTERY
 
AUDIO
 
POWER
 
U444-010-DP-BD

USB-C to DisplayPort Bi-Directional Active Adapter Cable (M/M), 4K 60 Hz, HDR, Locking DP Connector, 10 ft. (3.1 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DisplayPort
Cable Type
Active
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
HDR Support
Yes
Chroma Sub Sampling
4:4:4
 
 
 
 
 
 
 
 
 
 
INPUT
Bus Powered
Yes
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Gold
Contact Plating
Gold
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5mm
Cable Length (ft.)
10
Cable Length (in.)
120
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 90% RH, Non-Condensing
 
 
COMMUNICATIONS
EDID Compatible
Yes
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.2
HDCP Specification
2.2
Driver Required
No
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BATTERY
 
AUDIO
 
POWER
 
U444-06N-DP8B

USB-C to DisplayPort Active Adapter Cable with Equalizer (M/F), UHD 8K, HDR, DP 1.4, Black, 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
DisplayPort
Cable Type
Active
 
VIDEO
Max Supported Video Resolution
7860 x 4320 (8K) @ 30Hz
 
 
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE)
Video Ports Details
DisplayPort 1.2a; HDCP 1.4; HDCP 2.2; DisplayPort 1.4
Resolutions Supported

7680 x 4320 @ 30 Hz

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 7680x4320 (8K)
Max Supported Color Depth
48-bit Deep Color
3D Video Supported
Yes
 
INPUT
Bus Powered
Yes
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
Number of Ports
1
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Color
Black
 
Cable Outer Diameter (OD)
4.2mm
Cable Length (ft.)
0.5
Cable Length (in.)
6
Cable Jacket Material
TPE
Wire Gauge (AWG)
34/24
Number of Displays
1
Unit Packaging Type
Box
Unit Weight (lbs.)
0.070
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.2; 1.4
HDCP Specification
1.4; 2.2
 
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Built-In Equalizer
Yes
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BATTERY
Battery Charging (5V/1.5A Port)
No
AUDIO
 
POWER
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.