Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U444-016-V

USB-C to VGA Active Adapter Cable (M/M), Black, 16 ft. (4.9 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
VGA/SVGA
Cable Type
Passive
 
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
Bus Powered
Yes
Product Length (in.)
192
Product Length (cm.)
487.68
Product Length (ft.)
16
Product Length (m)
4.88
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
0.6
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (MALE)
Connector Plating
Gold
Latching or Gripping Connector
No
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
16
Cable Length (in.)
192
Unit Dimensions (hwd / in.)
9.000 x 5.600 x 2.900
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.76
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Driver Required
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
U444-F5N-DP4K6

USB-C to DisplayPort Flat Adapter Cable (M/F), 4K 60 Hz, Thunderbolt 3 Compatible, Black, 5 in. (12.7 cm)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
Host Connector
USB C (MALE)
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE)
Video Ports Details
HDCP 1.4; DisplayPort 1.2
Resolutions Supported

3840 x 2160 @ 60 Hz

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Mirror Mode
No
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
3D Video Supported
Yes
 
 
INPUT
Bus Powered
Yes
Product Length (in.)
5.3
Product Length (cm.)
13.5
Product Length (ft.)
0.44
Product Length (m)
0.135
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Connector Plating
Nickel
 
 
PHYSICAL
Color
Black
Material of Construction
FPC
Cable Jacket Color
Black
Cable Jacket Material
TPE
 
Cable Length (ft.)
0.44
Cable Length (in.)
5
 
Unit Packaging Type
Polybag
 
Number of Displays
1
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
Operating Humidity Range
10% to 85% RH
Storage Humidity Range
10% to 85% RH
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Driver Required
No
Displayport Specification
1.2
HDCP Specification
2.0
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
U444-F5N-HDR

USB-C to HDMI Flat Adapter Cable (M/F), 4K 60 Hz, HDR, Thunderbolt 3 Compatible, Black, 5 in. (12.7 cm)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI; Thunderbolt
 
Host Connector
USB C (MALE)
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
DisplayPort 1.2a; HDMI 2.0; HDCP 1.4; HDCP 2.2
 
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
 
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
DisplayPort Alt Mode
No
INPUT
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
PHYSICAL
Color
Black
Material of Construction
FPC
Cable Jacket Color
Black
 
 
Cable Length (ft.)
0.42
Cable Length (in.)
5
 
Unit Packaging Type
Polybag
 
 
Total Number of Ports
1
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
Operating Humidity Range
10% to 85% RH
Storage Humidity Range
10% to 85% RH
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
Driver Required
No
 
HDCP Specification
1.4; 2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
U444-000-VGA

USB-C to VGA Vertical Adapter (M/F) - USB 3.1, Gen 1, Thunderbolt 3, 1920 x 1200 (1080p), 5 Gbps, Black

More Info
Check Prices
OVERVIEW
Product Type
USB-C to VGA Adapter
Technology
VGA/SVGA
 
 
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p) @ 60Hz
Video Input
USB C (MALE)
Video Output
VGA
Number of Monitors Supported
1
Video Ports
VGA
 
Resolutions Supported
  • Supports single VGA output up to 1920 x 1080 (1080P) @ 60 Hz
Supported Resolutions
1920x1200
 
 
HDR Support
No
3D Video Supported
No
 
 
INPUT
Bus Powered
Yes
Product Length (in.)
2.53
Product Length (cm.)
6.5
 
 
BATTERY
 
POWER
 
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HD15 (FEMALE)
 
 
Contact Plating
Gold
PHYSICAL
Color
Black
Material of Construction
PBT, ABS
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.560 x 0.080 x 2.530
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.020
Number of Displays
1
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
 
Relative Humidity
0 ~ 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
 
 
 
 
 
Driver Required
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Specification
Stereo

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.