Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U444-06N-H3UC2

USB-C Multiport Adapter - 4K 60 Hz HDMI, USB 3.x (5Gbps) Hub Ports, 100W PD Charging, HDR, HDCP 2.2

More Info
Check Prices
OVERVIEW
Product Type
USB-C Multiport Hub
Device Compatibility
Chromebook; Computer; Laptop; Monitor/HDTV
Technology
HDMI; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
VIDEO
Video Input
THUNDERBOLT 3 (Type-C MALE); USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4; HDCP 2.2; DisplayPort 1.2; DisplayPort 1.4
Resolutions Supported

Connect an external display to the

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 (4K) @ 60 Hz (USB-C/Thunderbolt 3 DP 1.4 Alt Mode); 3840 x 2160 (4K) @ 30 Hz (USB-C/Thunderbolt 3 DP 1.2 Alt Mode)
Recommended Cabling

P568-Series 4K HDMI Cabling

Extended Mode
Yes
Extended Mode Details

Extend the host computer's desktop to a connected HDMI display at the following video resolutions:

For Type-C or Thunderbolt 3 Source with DisplayPort 1.4 Alt Mode:

1x HDMI 4K x 2K (3840 x 2160) @ 60 Hz

For Type-C or Thunderbolt 3 Source with DisplayPort 1.2 Alt Mode:

1x HDMI 4K x 2K (3840 x 2160) @ 30 Hz

Mirror Mode
Yes
Mirror Mode Details

Mirro video output from the host computer to a connected HDMI display at the following video resolutions:

For Type-C or Thunderbolt 3 Source with DisplayPort 1.4 Alt Mode:

1x HDMI 4K x 2K (3840 x 2160) @ 60 Hz

For Type-C or Thunderbolt 3 Source with DisplayPort 1.2 Alt Mode:

1x HDMI 4K x 2K (3840 x 2160) @ 30 Hz

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
EDID Support
Yes
Signal Transmission
Unidirectional
Bandwidth
18 Gbps
DisplayPort Alt Mode
Yes
DSC Support
Yes
AUDIO
Audio Output
HDMI
 
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Input Plug Type
USB-C (MALE)
Bus Powered
Yes
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
Bus; USB
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(3) USB A (FEMALE)
Side B - Connector 4
HDMI (FEMALE)
Side B - Connector 5
USB C (FEMALE)
Connector Plating
Nickel
Connector Style
Straight
 
 
CHARGING
Number of Charging Ports
4
Total Charging Amps
1.6A (USB-A x3); 5A (PD Charge)
Total Charging Watts
100
Charging Method
USB
Charging Port Type
(3) USB A (FEMALE); USB C (FEMALE)
Charging Ports
(1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports Details
  • USB-A 7.5W (5V / 1.5A) Port
  • USB-C 100W (20V/5A) PD 3.0 Port
Charging Ports / Amps
1.5A; 5A
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
PHYSICAL
Color
Black
Material of Construction
TPE, ABS
Cable Jacket Color
Black
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
4.3mm
Cable Length (ft.)
0.56
Cable Length (in.)
6.69
Total Number of Ports
5
Unit Dimensions (hwd / in.)
0.450 x 1.340 x 4.170
Unit Packaging Type
Box
Unit Weight (lbs.)
0.0661
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10% to 90% RH, Non Condensing
Power Provided to Connected Device(s)
100W PD 3.0 Charging; (5V/1.5A) 7.5W
 
 
FEATURES & SPECIFICATIONS
Quick Charge Compliant
No
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
HDCP Specification
1.4; 2.2
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-06N-H4U-C

USB-C to HDMI 4K Adapter with USB 3.x (5Gbps) Hub Ports and 60W PD Charging, HDCP, White

More Info
Check Prices
OVERVIEW
Product Type
USB-C Multiport Adapter
 
Technology
HDMI; USB 3.x
 
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
 
 
Max Supported Video Resolution
HDMI: 3840 x 2160 (4K x 2K) @ 30Hz
 
Extended Mode
Yes
Extended Mode Details
  • Extend a 4K/30 Hz video signal to an HDMI display
Mirror Mode
Yes
Mirror Mode Details
  • Mirror a 4K/30 Hz video signal to an HDMI display
 
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
 
 
 
 
 
AUDIO
 
 
DATA
Data Ports
USB A (FEMALE); USB C (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
 
Bus Powered
Yes
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
3
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
Connector Plating
Nickel
 
Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
USB C (FEMALE)
CHARGING
Number of Charging Ports
2
Total Charging Amps
3
Total Charging Watts
60
Charging Method
USB
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details
  • Provides up to 60W (20V/3A) of power to the host device via the PD Charging port
  • Charge a peripheral device with up to 7.5W (5V/1.5A) of power via the USB-A port
Charging Ports / Amps
1.5A; 3A
 
PHYSICAL
Color
White
Material of Construction
PVC, ABS
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.550 x 1.570 x 2.320
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
Power Provided to Connected Device(s)
7.5W (5V/1.5A) USB-A Port; 60W (20V/3A) USB-C PD Charging
Operating Humidity Range
10% to 85% RH
Storage Humidity Range
5% to 90% RH
FEATURES & SPECIFICATIONS
Quick Charge Compliant
No
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
HDCP Specification
1.4
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
Product Certifications
EN 55024; EN 55032
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-06N-H4UB-C

USB-C to HDMI 4K Adapter with USB 3.x (5Gbps) Hub Port and 60W PD Charging, HDCP, Black

More Info
Check Prices
OVERVIEW
Product Type
USB-C Multiport Adapter
 
Technology
HDMI; USB 3.x
 
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
 
 
Max Supported Video Resolution
HDMI: 3840 x 2160 (4K x 2K) @ 30Hz
 
Extended Mode
Yes
Extended Mode Details
  • Extend a 4K/30 Hz video signal to an HDMI display
Mirror Mode
Yes
Mirror Mode Details
  • Mirror a 4K/30 Hz video signal to an HDMI display
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
 
 
 
 
 
AUDIO
 
 
DATA
Data Ports
USB A (FEMALE); USB C (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
 
Bus Powered
Yes
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
3
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 4
USB A (FEMALE)
Side B - Connector 5
USB C (FEMALE)
Connector Plating
Nickel
 
 
 
CHARGING
Number of Charging Ports
2
Total Charging Amps
3
Total Charging Watts
60
Charging Method
USB
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details
  • Provides up to 60W (20V/3A) of power to the host device via the PD Charging port
  • Charge a peripheral device with up to 7.5W (5V/1.5A) of power via the USB-A port
Charging Ports / Amps
1.5A; 3A
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.550 x 1.570 x 2.320
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10% to 85% RH
Power Provided to Connected Device(s)
5% to 90% RH
 
 
FEATURES & SPECIFICATIONS
Quick Charge Compliant
No
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
HDCP Specification
1.4
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-06N-H4UBC2

USB-C Multiport Adapter - HDMI 4K 60 Hz, 4:4:4, HDR, USB 3.x (5Gbps) Hub Ports, 100W PD Charging, Black

More Info
Check Prices
OVERVIEW
Product Type
Multiport Adapter
 
Technology
HDMI; USB 3.x
 
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Resolutions Supported
HDMI: 4K 60Hz (4096 x 2160)
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
4096 x 2160 @ 60 Hz (with DP1.4 enabled host); 4096 x 2160 @ 30 Hz (with DP1.2 enabled host)
 
Extended Mode
Yes
Extended Mode Details
  • Extends a 4K video resolution to a connected HDMI display
Mirror Mode
Yes
Mirror Mode Details
  • Mirror a desktop to a connected 4K display
Max Supported Color Depth
8-bit
HDR Support
Yes
3D Video Supported
No
Chroma Sub Sampling
4:4:4
 
 
 
 
 
AUDIO
 
Audio Specification
Stereo
DATA
Data Ports
USB A (FEMALE); USB C (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
 
Bus Powered
Yes
 
Built-In Cable Length (in.)
6
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
3
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
Connector Plating
Nickel
 
Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
USB C (FEMALE)
CHARGING
Number of Charging Ports
2
Total Charging Amps
5
Total Charging Watts
100
 
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details
  • Provides up to 100W (20V/5A) of power to the host device via the PD Charging port
  • Charge a peripheral device with up to 7.5W (5V/1.5A) of power via the USB-A port
Charging Ports / Amps
(1) 2.4A; (1) 5A
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS, Aluminum
 
Cable Jacket Material
TPE
 
 
 
 
Unit Dimensions (hwd / in.)
0.450 x 1.340 x 2.830
Unit Packaging Type
Box
Unit Weight (lbs.)
0.0661
Cable Jacket Rating
VW-1
Wire Gauge (AWG)
34 AWG, 24 AWG
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
Power Provided to Connected Device(s)
USB-A Port = Max 7.5W (5V/1.5A); PD Charge 3.0 Port = Max 100W (20V/5A), with 7.5W dedicated to the unit and remaining 92.5W passed to the host device
Operating Humidity Range
10% to 85% RH
Storage Humidity Range
5% to 90% RH
FEATURES & SPECIFICATIONS
 
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
HDCP Specification
2.2
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.