Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U444-06N-H4GU-C

USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, GbE, 60W PD Charging, HDCP, White

More Info
Check Prices
OVERVIEW
Product Type
Multiport Adapter
Device Compatibility
Chromebook; Computer; DVR; Laptop; Monitor/HDTV; Phone; Tablet; Watch
Technology
Cat5/5e; Cat6; HDMI; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Resolutions Supported

4K 30Hz (3840 x 2160)

Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
3840 X 2160 (4K X 2K) @ 30HZ
Recommended Cabling

P568-Series 4K HDMI Cabling

Extended Mode
Yes
Extended Mode Details

Extend the desktop of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz.

Mirror Mode
Yes
Mirror Mode Details

Mirror video content of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz.

Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
No
EDID Support
Yes
DisplayPort Alt Mode
Yes
DSC Support
No
 
AUDIO
Audio Ports
HDMI (FEMALE)
Audio Ports Details

Supports 7.1 channel surround sound via HDMI port

Audio Specification
7.1 channel surround sound via HDMI port
DATA
Data Ports
USB A (FEMALE); USB C (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
Network Ports Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
AC Adapter; Bus
Power Consumption (Watts)
2.80
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
4
Ports
1
Ports Detail

Connect to a wired Ethernet network at Gigabit speeds (10/100/1000Mbps).

Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Side B - Connector 4
USB C (FEMALE)
Connector Plating
Nickel
Connector Style
Straight
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 (x1 Green, x1 Orange)
CHARGING
Number of Charging Ports
2
Total Charging Amps
3
Total Charging Watts
60
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details
  • Supports host device charging up to 20V/3A (60W)
  • USB-A Fast Charge port supports device charging up to 5V/1.5A (7.5W)
Charging Ports / Amps
1.5A; 3A
Charging Amps per Port
1.5; 3
 
 
PHYSICAL
Color
White
Material of Construction
PVC, ABS
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.9mm
Cable Length (ft.)
0.36
Cable Length (in.)
4.33
Total Number of Ports
4
Unit Dimensions (hwd / in.)
0.570 x 1.570 x 3.150
Unit Packaging Type
Box
Unit Weight (lbs.)
0.10
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
9.6 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
Up to 20V 3A (60W) Input (USB-C); 5V 1.5A (7.5W) USB-A
 
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
 
 
FEATURES & SPECIFICATIONS
Quick Charge Compliant
No
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Network Speed Support
1 Gbps (Gigabit)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 UTP Cables
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-06N-H4GUBC

USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, GbE, 60W PD Charging, HDCP, Black

More Info
Check Prices
OVERVIEW
Product Type
Multiport Adapter
 
Technology
Cat5/5e; Cat6; HDMI; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
3840 X 2160 (4K X 2K) @ 30HZ
Recommended Cabling

P568-Series 4K HDMI Cabling

Extended Mode
Yes
Extended Mode Details

Extend the desktop of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz.

Mirror Mode
Yes
Mirror Mode Details

Mirror video content of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz.

 
HDR Support
No
3D Video Supported
No
EDID Support
Yes
DisplayPort Alt Mode
Yes
DSC Support
No
 
AUDIO
Audio Ports
HDMI (FEMALE)
Audio Ports Details

Supports 7.1 channel surround sound via HDMI port

Audio Specification
7.1 channel surround sound via HDMI port
DATA
Data Ports
USB A (FEMALE); USB C (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
Network Ports Details
1 Gbps (Gigabit)
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
AC Adapter; Bus
Power Consumption (Watts)
2.8
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
4
Ports
1
Ports Detail

Connect to a wired Gigabit Ethernet network using Cat6 UTP cabling.

Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
USB 3.0 A (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Side B - Connector 4
USB C (FEMALE)
Connector Plating
Nickel
Connector Style
Straight
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 (x1 Green, x1 Orange)
CHARGING
Number of Charging Ports
2
Total Charging Amps
3
Total Charging Watts
60
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details
  • Quickly charge the host device with up to 20V/3A (60W) of power
  • USB-A port supports device charging up to 5V/1.5A (7.5W)
Charging Ports / Amps
1.5A; 3A
Charging Amps per Port
1.5; 3
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
 
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.9mm
Cable Length (ft.)
0.36
Cable Length (in.)
4.33
Total Number of Ports
4
Unit Dimensions (hwd / in.)
0.570 x 1.570 x 3.150
Unit Packaging Type
Box
Unit Weight (lbs.)
0.10
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
9.6 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
Charges host device with up to 20V 3A (60W); USB-A port quickly charges connected device with up to 5V/1.5A (7.5W)
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
EDID Compatible
Yes
IEEE Standards Supported
802.3; 802.3u; 802.3az; 802.3x
FEATURES & SPECIFICATIONS
 
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Network Speed Support
1 Gbps (Gigabit)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 UTP Cables
Data Transfer Rate
5 Gbps
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-06N-H4U-C

USB-C to HDMI 4K Adapter with USB 3.x (5Gbps) Hub Ports and 60W PD Charging, HDCP, White

More Info
Check Prices
OVERVIEW
Product Type
USB-C Multiport Adapter
 
Technology
HDMI; USB 3.x
 
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
 
 
Max Supported Video Resolution
HDMI: 3840 x 2160 (4K x 2K) @ 30Hz
 
Extended Mode
Yes
Extended Mode Details
  • Extend a 4K/30 Hz video signal to an HDMI display
Mirror Mode
Yes
Mirror Mode Details
  • Mirror a 4K/30 Hz video signal to an HDMI display
 
HDR Support
No
3D Video Supported
Yes
 
 
 
Chroma Sub Sampling
4:4:4
AUDIO
 
 
 
DATA
Data Ports
USB A (FEMALE); USB C (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps)
NETWORK
 
 
INPUT
Bus Powered
Yes
 
 
 
 
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
 
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
3
 
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
USB C (FEMALE)
 
Connector Plating
Nickel
 
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
2
Total Charging Amps
3
Total Charging Watts
60
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details
  • Provides up to 60W (20V/3A) of power to the host device via the PD Charging port
  • Charge a peripheral device with up to 7.5W (5V/1.5A) of power via the USB-A port
Charging Ports / Amps
1.5A; 3A
 
 
Charging Method
USB
PHYSICAL
Color
White
Material of Construction
PVC, ABS
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.550 x 1.570 x 2.320
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
Operating Humidity Range
10% to 85% RH
Storage Humidity Range
5% to 90% RH
Power Provided to Connected Device(s)
7.5W (5V/1.5A) USB-A Port; 60W (20V/3A) USB-C PD Charging
 
COMMUNICATIONS
 
 
 
FEATURES & SPECIFICATIONS
Quick Charge Compliant
No
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
 
 
 
 
 
HDCP Specification
1.4
Driver Required
No
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
Product Certifications
EN 55024; EN 55032
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-06N-H4UB-C

USB-C to HDMI 4K Adapter with USB 3.x (5Gbps) Hub Port and 60W PD Charging, HDCP, Black

More Info
Check Prices
OVERVIEW
Product Type
USB-C Multiport Adapter
 
Technology
HDMI; USB 3.x
 
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
 
 
Max Supported Video Resolution
HDMI: 3840 x 2160 (4K x 2K) @ 30Hz
 
Extended Mode
Yes
Extended Mode Details
  • Extend a 4K/30 Hz video signal to an HDMI display
Mirror Mode
Yes
Mirror Mode Details
  • Mirror a 4K/30 Hz video signal to an HDMI display
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
3D Video Supported
Yes
 
 
 
Chroma Sub Sampling
4:4:4
AUDIO
 
 
 
DATA
Data Ports
USB A (FEMALE); USB C (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps)
NETWORK
 
 
INPUT
Bus Powered
Yes
 
 
 
 
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
 
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
3
 
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
Side B - Connector 4
USB A (FEMALE)
Connector Plating
Nickel
 
Side B - Connector 5
USB C (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Number of Charging Ports
2
Total Charging Amps
3
Total Charging Watts
60
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details
  • Provides up to 60W (20V/3A) of power to the host device via the PD Charging port
  • Charge a peripheral device with up to 7.5W (5V/1.5A) of power via the USB-A port
Charging Ports / Amps
1.5A; 3A
 
 
Charging Method
USB
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.550 x 1.570 x 2.320
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
 
 
Power Provided to Connected Device(s)
5% to 90% RH
Relative Humidity
10% to 85% RH
COMMUNICATIONS
 
 
 
FEATURES & SPECIFICATIONS
Quick Charge Compliant
No
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
 
 
 
 
 
HDCP Specification
1.4
Driver Required
No
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.