Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U444-06N-H3U-C

USB-C Multiport Adapter, 4K HDMI, USB 3.x (5Gbps) Hub Ports, 100W PD Charging, HDCP, Gray

More Info
Check Prices
OVERVIEW
Product Type
USB-C Multiport Hub
Technology
HDMI; USB 3.x
Host Connector
USB C (MALE)
 
 
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Max Supported Video Resolution
3840 x 2160 @ 30 Hz
Extended Mode
Yes
Mirror Mode
Yes
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:4:0; 4:4:4
 
 
 
 
 
 
 
 
 
 
 
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Built-In Cable Length (ft.)
0.392
Built-In Cable Length (in.)
4.7
Bus Powered
Yes
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
100W; 20V/5A
 
 
CONNECTIONS
Number of Ports
5
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 4
USB A (FEMALE)
Side B - Connector 5
USB C (FEMALE)
Connector Plating
Nickel
 
 
 
 
 
CHARGING
Number of Charging Ports
2
Total Charging Amps
USB-C PD Charging Port: 3A; USB-A Fast Charge Port: 1.5A
Total Charging Watts
100
Charging Method
USB
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports Details
  • (x1) USB-C PD 3.0 Charging Port 20V/5A (100W)
  • (x1) USB-A Fast Charge Port 5V/1.5A (7.5W)
Charging Ports / Amps
(1) 1.5A; (1) 5A
 
 
PHYSICAL
Color
Gray
Material of Construction
Aluminum
Unit Dimensions (hwd / in.)
0.910 x 5.510 x 3.940
Unit Packaging Type
Box
Unit Weight (lbs.)
0.203
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Power Provided to Connected Device(s)
USB-C PD Charging = 20V 5A (100W), USB-A = 5V 1.5A (7.5W)
 
 
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
HDCP Specification
1.4
Driver Required
No
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
 
 
 
NETWORK
 
 
USER INTERFACE, ALERTS & CONTROLS
 
COMMUNICATIONS
 
 
 
U444-06N-H3UC2

USB-C Multiport Adapter - 4K 60 Hz HDMI, USB 3.x (5Gbps) Hub Ports, 100W PD Charging, HDR, HDCP 2.2

More Info
Check Prices
OVERVIEW
Product Type
USB-C Multiport Hub
Technology
HDMI; USB 3.x
Host Connector
USB C (MALE)
Device Compatibility
Chromebook; Computer; Laptop; Monitor/HDTV
Country/Region
Global
VIDEO
Video Input
THUNDERBOLT 3 (Type-C MALE); USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4; HDCP 2.2; DisplayPort 1.2; DisplayPort 1.4
Max Supported Video Resolution
3840 x 2160 (4K) @ 60 Hz (USB-C/Thunderbolt 3 DP 1.4 Alt Mode); 3840 x 2160 (4K) @ 30 Hz (USB-C/Thunderbolt 3 DP 1.2 Alt Mode)
Extended Mode
Yes
Mirror Mode
Yes
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
Resolutions Supported

Connect an external display to the

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Recommended Cabling

P568-Series 4K HDMI Cabling

Extended Mode Details

Extend the host computer's desktop to a connected HDMI display at the following video resolutions:

For Type-C or Thunderbolt 3 Source with DisplayPort 1.4 Alt Mode:

1x HDMI 4K x 2K (3840 x 2160) @ 60 Hz

For Type-C or Thunderbolt 3 Source with DisplayPort 1.2 Alt Mode:

1x HDMI 4K x 2K (3840 x 2160) @ 30 Hz

Mirror Mode Details

Mirro video output from the host computer to a connected HDMI display at the following video resolutions:

For Type-C or Thunderbolt 3 Source with DisplayPort 1.4 Alt Mode:

1x HDMI 4K x 2K (3840 x 2160) @ 60 Hz

For Type-C or Thunderbolt 3 Source with DisplayPort 1.2 Alt Mode:

1x HDMI 4K x 2K (3840 x 2160) @ 30 Hz

Max Supported Color Depth
36-bit Deep Color
EDID Support
Yes
Signal Transmission
Unidirectional
Bandwidth
18 Gbps
DisplayPort Alt Mode
Yes
DSC Support
Yes
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
 
 
Bus Powered
Yes
Input Plug Type
USB-C (MALE)
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
Power Source Type
Bus; USB
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(3) USB A (FEMALE)
Side B - Connector 4
HDMI (FEMALE)
Side B - Connector 5
USB C (FEMALE)
Connector Plating
Nickel
Connector Style
Straight
 
 
 
 
CHARGING
Number of Charging Ports
4
Total Charging Amps
1.6A (USB-A x3); 5A (PD Charge)
Total Charging Watts
100
Charging Method
USB
Charging Port Type
(3) USB A (FEMALE); USB C (FEMALE)
Charging Ports
(1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports Details
  • USB-A 7.5W (5V / 1.5A) Port
  • USB-C 100W (20V/5A) PD 3.0 Port
Charging Ports / Amps
1.5A; 5A
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
 
PHYSICAL
Color
Black
Material of Construction
TPE, ABS
Unit Dimensions (hwd / in.)
0.450 x 1.340 x 4.170
Unit Packaging Type
Box
Unit Weight (lbs.)
0.0661
Cable Jacket Color
Black
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
4.3mm
Cable Length (ft.)
0.56
Cable Length (in.)
6.69
Total Number of Ports
5
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Power Provided to Connected Device(s)
100W PD 3.0 Charging; (5V/1.5A) 7.5W
Relative Humidity
10% to 90% RH, Non Condensing
 
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
HDCP Specification
1.4; 2.2
Driver Required
No
Quick Charge Compliant
No
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Output
HDMI
 
 
 
NETWORK
 
 
USER INTERFACE, ALERTS & CONTROLS
 
COMMUNICATIONS
 
 
 
U444-06N-H4GU-C

USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, GbE, 60W PD Charging, HDCP, White

More Info
Check Prices
OVERVIEW
Product Type
Multiport Adapter
Technology
Cat5/5e; Cat6; HDMI; USB 3.x
Host Connector
USB C (MALE)
Device Compatibility
Chromebook; Computer; DVR; Laptop; Monitor/HDTV; Phone; Tablet; Watch
Country/Region
Global
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Max Supported Video Resolution
3840 X 2160 (4K X 2K) @ 30HZ
Extended Mode
Yes
Mirror Mode
Yes
HDR Support
No
3D Video Supported
No
 
Resolutions Supported

4K 30Hz (3840 x 2160)

Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Recommended Cabling

P568-Series 4K HDMI Cabling

Extended Mode Details

Extend the desktop of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz.

Mirror Mode Details

Mirror video content of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz.

Max Supported Color Depth
24-bit True Color
EDID Support
Yes
 
 
DisplayPort Alt Mode
Yes
DSC Support
No
DATA
Data Ports
USB A (FEMALE); USB C (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
 
 
Bus Powered
Yes
 
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
Power Source Type
AC Adapter; Bus
Power Consumption (Watts)
2.80
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 4
USB C (FEMALE)
 
Connector Plating
Nickel
Connector Style
Straight
Ports
1
Ports Detail

Connect to a wired Ethernet network at Gigabit speeds (10/100/1000Mbps).

Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
CHARGING
Number of Charging Ports
2
Total Charging Amps
3
Total Charging Watts
60
 
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details
  • Supports host device charging up to 20V/3A (60W)
  • USB-A Fast Charge port supports device charging up to 5V/1.5A (7.5W)
Charging Ports / Amps
1.5A; 3A
 
Charging Amps per Port
1.5; 3
PHYSICAL
Color
White
Material of Construction
PVC, ABS
Unit Dimensions (hwd / in.)
0.570 x 1.570 x 3.150
Unit Packaging Type
Box
Unit Weight (lbs.)
0.10
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.9mm
Cable Length (ft.)
0.36
Cable Length (in.)
4.33
Total Number of Ports
4
Cable Jacket Rating
VW-1
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Power Provided to Connected Device(s)
Up to 20V 3A (60W) Input (USB-C); 5V 1.5A (7.5W) USB-A
 
BTUs
9.6 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
HDCP Specification
1.4
Driver Required
No
Quick Charge Compliant
No
Network Speed Support
1 Gbps (Gigabit)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Recommended Category Cable
Cat5/Cat5e/Cat6 UTP Cables
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
Audio Ports
HDMI (FEMALE)
Audio Ports Details

Supports 7.1 channel surround sound via HDMI port

Audio Specification
7.1 channel surround sound via HDMI port
NETWORK
Network Ports
RJ45 (FEMALE)
Network Ports Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 (x1 Green, x1 Orange)
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
 
 
U444-06N-H4GUBC

USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, GbE, 60W PD Charging, HDCP, Black

More Info
Check Prices
OVERVIEW
Product Type
Multiport Adapter
Technology
Cat5/5e; Cat6; HDMI; USB 3.x
Host Connector
USB C (MALE)
 
Country/Region
Global
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Max Supported Video Resolution
3840 X 2160 (4K X 2K) @ 30HZ
Extended Mode
Yes
Mirror Mode
Yes
HDR Support
No
3D Video Supported
No
 
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Recommended Cabling

P568-Series 4K HDMI Cabling

Extended Mode Details

Extend the desktop of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz.

Mirror Mode Details

Mirror video content of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz.

 
EDID Support
Yes
 
 
DisplayPort Alt Mode
Yes
DSC Support
No
DATA
Data Ports
USB A (FEMALE); USB C (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
 
 
Bus Powered
Yes
 
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
Power Source Type
AC Adapter; Bus
Power Consumption (Watts)
2.8
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 4
USB C (FEMALE)
 
Connector Plating
Nickel
Connector Style
Straight
Ports
1
Ports Detail

Connect to a wired Gigabit Ethernet network using Cat6 UTP cabling.

Side B - Connector 2
USB 3.0 A (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
CHARGING
Number of Charging Ports
2
Total Charging Amps
3
Total Charging Watts
60
 
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details
  • Quickly charge the host device with up to 20V/3A (60W) of power
  • USB-A port supports device charging up to 5V/1.5A (7.5W)
Charging Ports / Amps
1.5A; 3A
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
Charging Amps per Port
1.5; 3
PHYSICAL
Color
Black
Material of Construction
PVC, ABS
Unit Dimensions (hwd / in.)
0.570 x 1.570 x 3.150
Unit Packaging Type
Box
Unit Weight (lbs.)
0.10
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.9mm
Cable Length (ft.)
0.36
Cable Length (in.)
4.33
Total Number of Ports
4
Cable Jacket Rating
VW-1
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Power Provided to Connected Device(s)
Charges host device with up to 20V 3A (60W); USB-A port quickly charges connected device with up to 5V/1.5A (7.5W)
 
BTUs
9.6 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
HDCP Specification
1.4
Driver Required
No
 
Network Speed Support
1 Gbps (Gigabit)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Recommended Category Cable
Cat5/Cat5e/Cat6 UTP Cables
Data Transfer Rate
5 Gbps
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
Audio Ports
HDMI (FEMALE)
Audio Ports Details

Supports 7.1 channel surround sound via HDMI port

Audio Specification
7.1 channel surround sound via HDMI port
NETWORK
Network Ports
RJ45 (FEMALE)
Network Ports Details
1 Gbps (Gigabit)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
RJ45 (x1 Green, x1 Orange)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
EDID Compatible
Yes
IEEE Standards Supported
802.3; 802.3u; 802.3az; 802.3x

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.