Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P116-006-HDMI-A

VGA to HDMI Adapter Cable with Audio and USB Power (M/M), 1080p 60 Hz, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI; Stereo Audio; VGA/SVGA
Cable Type
Passive
 
 
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HD15 (MALE)
Side B - Connector 2
3.5MM (MALE)
Side B - Connector 3
USB A (MALE)
Latching or Gripping Connector
No
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
0.500 x 7.000 x 9.000
Unit Weight (lbs.)
0.3
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
HDCP Specification
1.2
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
 
 
 
AUDIO
 
 
 
 
 
INPUT
 
 
 
 
 
 
 
BATTERY
 
USER INTERFACE, ALERTS & CONTROLS
 
P116-000-HDSC2

VGA with RCA Stereo Audio to HDMI Converter with Scaler function

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; Stereo Audio; VGA/SVGA
 
 
 
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
Side A - Connector 2
(2) RCA (FEMALE)
 
 
 
PHYSICAL
Color
Black
 
 
 
Unit Dimensions (hwd / in.)
1.000 x 3.500 x 2.800
Unit Weight (lbs.)
0.3
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
 
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft.
 
 
AUDIO
 
 
 
 
 
INPUT
 
 
 
 
 
 
 
BATTERY
 
USER INTERFACE, ALERTS & CONTROLS
 
U444-06N-2H-MST

USB-C Adapter, Dual HDMI 4K MST Adapter (M/2xF), Gray

More Info
Check Prices
OVERVIEW
 
Technology
HDMI
 
 
 
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 30 Hz
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
2
Video Ports
(2) HDMI (FEMALE)
Video Ports Details
HDMI 1.4; HDCP 1.4
Resolutions Supported
  • Supports dual output video at resolutions up to 3840 x 2160 @ 30 Hz
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Extended Mode
Yes
Extended Mode Details
  • Extend the desktop of an MST-compatible computer across two HDMI displays at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
Mirror Mode
Yes
Mirror Mode Details
  • Transmit mirror images across two HDMI displays at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
Max Supported Color Depth
36-bit Deep Color
3D Video Supported
Yes
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(2) HDMI (FEMALE)
 
 
 
 
Number of Ports
2
Connector Plating
Nickel
 
PHYSICAL
Color
Gray
Cable Jacket Color
White
 
 
Unit Dimensions (hwd / in.)
0.610 x 2.620 x 2.130
Unit Weight (lbs.)
0.1698
Material of Construction
Aluminum, PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.9mm
Number of Displays
2
Unit Packaging Type
Box
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
Operating Humidity Range
10% ~ 85% RH (Non-Condensing)
Storage Humidity Range
5% ~ 90% RH (Non-Condensing)
 
FEATURES & SPECIFICATIONS
 
HDCP Specification
1.4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
MST Support
Yes
Driver Required
No
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
USB Power Delivery (PD) Charging Support
No
 
AUDIO
Audio Specification
Pass-through audio
 
 
 
 
INPUT
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.3
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
 
USER INTERFACE, ALERTS & CONTROLS
 
U444-06N-HD4K6W

USB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDCP 2.2, White

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; USB 3.x
 
Host Connector
USB C (MALE)
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
 
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
 
Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Extended Mode
No
 
Mirror Mode
Yes
Mirror Mode Details

Mirrors video from source device at resolutions up to 4K/60 Hz (3840 x 2160) @ 60 Hz as specified in HDMI 2.0

 
3D Video Supported
Yes
DisplayPort Alt Mode
No
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
Number of Ports
1
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
White
Cable Jacket Color
White
 
 
Unit Dimensions (hwd / in.)
0.570 x 1.460 x 1.650
 
Material of Construction
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.9mm
 
Unit Packaging Type
Box
Cable Jacket Material
PVC
Wire Gauge (AWG)
34 / 28
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
Operating Humidity Range
10%-85% RH
Storage Humidity Range
5%-90% RH
 
FEATURES & SPECIFICATIONS
 
HDCP Specification
2.2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
Driver Required
No
Data Transfer Rate
5 Gbps
Multi-Resolution Support
Yes
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
USB Power Delivery (PD) Charging Support
No
 
AUDIO
Audio Specification
7.1 Channel Surround Sound
 
 
 
 
INPUT
Built-In Cable Length (ft.)
0.328
Built-In Cable Length (in.)
3.94
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
No
USER INTERFACE, ALERTS & CONTROLS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.