Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U460-002-2AM-C1

USB-C Multiport Adapter, USB 3.x (5Gbps), USB-A/C Hub Ports, Card Reader, Silver

More Info
Check Prices
OVERVIEW
Product Type
Multiport Adapter
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
1
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(2) USB A (FEMALE); USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps)
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
SD 3.0 Memory Card slots (SD and MicroSD) - both can be used simultaneously
INPUT
Built-In Cable Length (in.)
5.91
Bus Powered
Yes
Product Length (in.)
4.49
Product Length (cm.)
11.35
Product Length (ft.)
0.372
Product Length (m)
0.113
 
BATTERY
Battery Charging (5V/1.5A Port)
No
CONNECTIONS
Number of Ports
5
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(2) USB 3.0 A (FEMALE)
Side B - Connector 2
MICRO SD (FEMALE)
Side B - Connector 3
SD (FEMALE)
Side B - Connector 4
USB C (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection)
PHYSICAL
Color
Silver
Material of Construction
Aluminum
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.5 +/- 0.15 mm
Wire Gauge (AWG)
24/30
Housing Color
Silver
Included Mounting Accessories
No
Unit Dimensions (hwd / in.)
0.530 x 1.310 x 4.470
Unit Packaging Type
Box
Unit Weight (lbs.)
0.154
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-14° to 140°F (-10° to 60°C)
Relative Humidity
0 ~ 90% RH
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate
5 Gbps
SD Card Specification
Micro SD; SD
Driver Required
No
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
 
CHARGING
 
 
 
U460-004-4A

4-Port USB-C Hub, USB 3.x (5Gbps), 4x USB-A Ports, USB Micro-B Power Input, Silver

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
STORAGE
 
 
INPUT
 
Bus Powered
Yes
Product Length (in.)
14.4
Product Length (cm.)
36.58
Product Length (ft.)
1.2
Product Length (m)
0.37
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
CONNECTIONS
Number of Ports
5
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
Side B - Connector 2
MICRO-USB B (FEMALE)
 
 
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Silver
Material of Construction
Aluminum
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.16
Cable Jacket Rating
VW-1
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
14° to 167°F (-10° to 75°C)
Relative Humidity
0% to 85% RH, Non-Condensing
BTUs
2.4 BTU/Hr
Power Provided to Connected Device(s)
Up to 5V 1.5A (7.5W) per USB Port
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
Driver Required
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
Power Consumption (Watts)
0.7
 
CHARGING
Total Charging Watts
7.5
Charging Ports
USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps
(4) 1.5A
U460-004-4A-AL

4-Port USB-C Hub, USB 3.x (5Gbps), 4x USB-A Ports, Aluminum Housing, Black

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
STORAGE
 
 
INPUT
 
Bus Powered
Yes
Product Length (in.)
8.5
Product Length (cm.)
21.6
Product Length (ft.)
0.71
Product Length (m)
0.22
 
BATTERY
Battery Charging (5V/1.5A Port)
No
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
Side B - Connector 2
MICRO-USB B (FEMALE)
 
 
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue - Connection
PHYSICAL
Color
Black
Material of Construction
Aluminum
 
 
 
 
 
Unit Dimensions (hwd / in.)
1.600 x 2.400 x 0.400
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
Cable Jacket Rating
VW-1
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
14° to 167°F (-10° to 75°C)
Relative Humidity
0% to 85% RH, Non-Condensing
BTUs
2.4 BTU/Hr
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
Driver Required
No
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
Power Consumption (Watts)
0.7
USB Power Delivery (PD) Charging Support
No
CHARGING
 
 
Charging Ports / Amps
(4) 1.5A
U460-004-4A-G2

4-Port USB-C Hub, USB 3.x Gen 2 (10Gbps), 4x USB-A Ports, Thunderbolt 3 Compatible, Aluminum Housing, Black

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 2 (10 Gbps)
STORAGE
 
 
INPUT
Built-In Cable Length (in.)
5.91
Bus Powered
Yes
 
 
 
 
Built-In Cable Length (ft.)
0.492
BATTERY
Battery Charging (5V/1.5A Port)
No
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(4) USB A (FEMALE)
 
 
 
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue - Transmission
PHYSICAL
Color
Black
Material of Construction
Aluminum, PVC
 
Cable Outer Diameter (OD)
4.0 +/- 0.15 mm
 
 
 
Unit Dimensions (hwd / in.)
0.370 x 2.360 x 1.570
Unit Packaging Type
Box
Unit Weight (lbs.)
0.0926
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0 ~ 90% RH (Non Condensing)
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
 
 
Driver Required
No
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
USB Power Delivery (PD) Charging Support
No
CHARGING
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.