Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U460-002-2AM-C

USB-C Multiport Adapter, USB 3.x (5Gbps), USB-A/C Hub Ports, Card Reader and 60W PD Charging, White

More Info
Check Prices
OVERVIEW
Product Type
Multiport Adapter
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
1
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(2) USB A (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps)
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
SD 3.0 Memory Card slots (SD and MicroSD)
INPUT
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
2
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
5
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(2) USB 3.0 A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
Side B - Connector 3
MICRO SD (FEMALE)
Side B - Connector 4
SD (FEMALE)
Connector Plating
Nickel
CHARGING
Total Charging Watts
60
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps
1.5A; 3A
PHYSICAL
Color
White
Material of Construction
Plastic
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.9 mm
Wire Gauge (AWG)
28/34
Unit Dimensions (hwd / in.)
0.430 x 3.700 x 1.570
Unit Packaging Type
Box
Unit Weight (lbs.)
0.1
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
6.8 BTU/Hr
Operating Humidity Range
10 - 85 % RH, Non-Condensing
Storage Humidity Range
5 - 90 % RH, Non-Condensing
Power Provided to Connected Device(s)
5V 1.5A (7.5W) Output USB-A port, Up to 20V 3A (60W) Input (USB-C)
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate
5 Gbps
UASP Support
Yes
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
SD Card Specification
SD; Micro SD
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U460-004-4A-C

4-Port USB-C Hub, USB 3.x (5Gbps), 4x USB-A Ports, 60W PD Charging, White

More Info
Check Prices
OVERVIEW
 
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
 
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
 
STORAGE
 
 
INPUT
 
 
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
2.2
USB Power Delivery (PD) Charging Support
Yes
 
CONNECTIONS
Number of Ports
5
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
 
Connector Plating
Nickel
CHARGING
Total Charging Watts
60
 
Charging Ports / Amps
1.5A; 3A
PHYSICAL
Color
White
Material of Construction
Plastic
 
Cable Jacket Rating
VW-1
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.1
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10% to 90% RH, Non-Condensing
BTUs
7.5 BTU/Hr
 
 
Power Provided to Connected Device(s)
Up to 20V 3A (60W) Input (USB-C), 5V 1.5A (7.5W) Output USB port, 5V 0.9A (4.5W) Output per USB port
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
 
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U460-004-4AB-C

4-Port USB-C Hub, USB 3.x (5Gbps), 4x USB-A Ports, 60W PD Charging, Black

More Info
Check Prices
OVERVIEW
 
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
 
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-C - USB 3.2 Gen 1 (5 Gbps)
STORAGE
 
 
INPUT
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
2.2
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
5
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
 
Connector Plating
Nickel
CHARGING
Total Charging Watts
60
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports / Amps
1.5A; 3A
PHYSICAL
Color
Black
Material of Construction
Plastic
 
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.9mm
Wire Gauge (AWG)
28/34
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.1
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10% to 90% RH, Non-Condensing
BTUs
7.5 BTU/Hr
 
 
Power Provided to Connected Device(s)
Up to 20V 3A (60W) Input (USB-C), 5V 1.5A (7.5W) Output USB port, 5V 0.9A (4.5W) Output per USB port
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
 
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U460-ST4-4A-C

4-Port USB-C Hub with Laptop Stand - USB 3.x (5Gbps), 4x USB-A Ports, Thunderbolt 3 Compatible, 100W PD Charging, Silver

More Info
Check Prices
OVERVIEW
 
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
 
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
 
STORAGE
 
 
INPUT
 
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
85.00
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
100W; 3.0
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(4) USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
 
 
CHARGING
Total Charging Watts
15
 
Charging Ports / Amps
(1) 1.5A
PHYSICAL
Color
Silver
Material of Construction
PC + ABS
 
 
 
 
Unit Dimensions (hwd / in.)
9.920 x 2.360 x 0.700
Unit Packaging Type
Box
Unit Weight (lbs.)
0.646
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
32° to 158°F (0° to 70°C)
Relative Humidity
10 to 90% RH, Non-Condensing
 
 
 
Power Provided to Connected Device(s)
USB-A (x4): 15W, USB-C PD 3.0: 85W
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
 
 
 
 
 
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.