Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$26.12 Avg. Price

Protects your laptop and other electronics against dangerous power surges, spikes and line noise in a hotel or conference room.

  • 3 NEMA 5-15R outlets distribute AC power to connected equipment
  • 1050 joules protect your valuable electronics against dangerous surges and spikes
  • Portable housing with concealable 18 in. power cord easy to carry in laptop bag
  • USB-A ports share 2.1A for fast charging of phones and other mobile devices
  • Easy-to-see green LED lets you know at a glance that your equipment is protected

Features

3-Outlet Surge Protector with USB Charging Safeguards Your Sensitive Electronics
Ideal for use in a hotel, airport, conference room or anywhere else you use your laptop, this Protect It!® surge protector features a surge protection rating of 1050 joules to defend your valuable electronic components against power surges and spikes. The 18-inch (45.7-centimeter) AC power cord with right-angle NEMA 5-15P plug connects to a wall outlet and conveniently wraps around the unit for easy storage when not in use.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your laptop, printer, external hard drives and other portable electronics into three NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. One outlet is set apart to accommodate a bulky transformer without blocking the other outlets.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

USB Charger Keeps Mobile Devices Ready for Use
Two USB-A ports are available for charging your smartphone, tablet. MP3 player or other USB mobile devices. They share 2.1A for charging multiple devices at the same time.

Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
A green LED confirms at a glance that your equipment is protected. Automatic shutoff permanently cuts power to outlets if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.

Package Includes

  • TRAVELER3USB 3-Outlet Travel-Size Surge Protector, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332149626
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps36000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT 3/C
Input Cord Length (ft.)1.5
Right-Angle PlugYes
OUTPUT
Output Capacity (Watts)1800
Frequency Compatibility60 Hz
Output Receptacles(3) 5-15R
Transformer Accommodation(2) Yes
Output Amp Capacity15
CONNECTIONS
Number of Ports2
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsBuilt-in LED confimr suppressor "protection present" (green) status
CHARGING
Number of Charging Ports2
Total Charging Watts10.5
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(2) 2.1A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1050
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression 400, 400, 400
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsNo
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)7.70 x 2.50 x 3.40
Shipping Weight (lbs.)0.70
Unit Dimensions (hwd / in.)5.700 x 2.960 x 1.400
Unit Weight (lbs.).62
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; UL 1449; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$25,000 Ultimate Lifetime Insurance 

Questions & Answers

No. The TRAVELER3USB will only support 120 V AC power.
Was this information helpful? Yes No
Need more help? Contact Technical Support
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.