Rack Cooling Gasket Airflow Optimization Kit

SmartRack Airflow Optimization Kit

Model Number: SRGASKET


  • Airflow Optimization Kit
  • Blocks recirculation of warm air through side gaps
  • Improves cooling efficiency
  • Supports equipment with front-to-rear or side-to-side airflow
  • Works with all SmartRack enclosures (25U, 42U, 45U, 48U)
(1 Review)
Read all 1 reviews  |  Write a Review

Tripp Lite's SmartRack SRGASKET is an Airflow Optimization Kit that works with all SmartRack enclosures (25U, 42U, 45U, 48U). It improves cooling efficiency by blocking recirculation of warm air through side gaps. The SRGASKET supports equipment with front-to-rear or side-to-side airflow.

Key Features

  • Airflow Optimization Kit that works with all SmartRack enclosures (25U, 42U, 45U, 48U)
  • Improves cooling efficiency by blocking recirculation of warm air through side gaps
  • Supports equipment with front-to-rear or side-to-side airflow

Package Includes

  • (4) 7-1/4 inch gasket with adhesive strip
  • (4) 5 inch gasket with adhesive strip
  • (4) 24-7/8 inch gasket with adhesive strip
  • (6) 3-7/8 inch gasket with adhesive strip
  • Installation Instructions

OVERVIEW

Model Type Passive Cooling
Accessories Type Airflow Kit

PHYSICAL

Shipping Dimensions (hwd / in.) 3 x 5 x 25
Shipping Dimensions (hwd / cm) 7.62 x 12.7 x 63.5
Shipping Weight (lbs.) 0.5
Shipping Weight (kg) 0.23

WARRANTY

Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteAirflow Optimization Kit
 
1.0

(based on 1 review)

Ratings Distribution

  • 5 Stars

     

    (0)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (1)

Reviewed by 1 customer

Displaying review 1

Back to top

 
1.0

Just Foam Strips with Double Sided Tape

By 

from Undisclosed

Comments about Tripp Lite Airflow Optimization Kit:

Don't waste your money. Look at the SRGASKET owners manual before you buy. These are just foam strips with double sided sticky tape on them. Make your own. These foam "gaskets" just fit between the rail and the rack sidewall. The image of the product is deceiving. We were looking for something to fill the holes that are in the rails.

Comment on this review

Product Warranty

This product has a 5-year limited warranty. Get more information

Software & Downloads

More Support Resources for SRGASKET

Do you own a SRGASKET?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.