Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Server Racks & Cabinets

rack enclosures and cabinets

Eaton's premium-grade floor and wall mount server racks and cabinets organize and secure IT equipment wherever it is located, from high-density data centers to the tightest of spaces at the edge of your network.

Compatible designs, tool-less mounting and an extensive line of rack accessories mean easier planning, faster deployments and more efficient maintenance.

  Patch-Depth
Patch-Depth

					Switch-Depth &amp;<br />Switch-Depth-Plus
Switch-Depth &
Switch-Depth-Plus
UPS-Depth
UPS-Depth
Server-Depth
Server-Depth
Vertical-Mount
Vertical-Mount

Features

For devices up to 13 in. deep For devices up to 20.5 in. deep For devices up to 24.5 in. deep For devices up to 32.5 in. deep For devices up to 36 in. deep
Rack Height 12U - 18U 2U - 26U 12U - 26U 12U - 18U 2U - 16U
Maximum Load Capacity Up to 250 lb [113 kg] Up to 250 lb [113 kg] Up to 250 lb [113 kg] Up to 500 lb [227 kg] Up to 400 lb [181 kg]
Hinged Back Select Models Select Models Yes Select Models No
Doors Lockable; Reversible Lockable; Reversible Lockable; Reversible Lockable; Reversible Lockable; Reversible (Select)
Mounting Rails Square and round/threaded hole Square and round/threaded hole Square and round/threaded hole Square and 12-24 threaded hole Supports M6 and 12-24 mounting
Airflow Management Ventilated side panels and door Ventilated side panels and door Ventilated side panels and door Ventilated side panels and door Vented side panels (select) and door
Built-In Cable Management Top and bottom routing ports Top and bottom routing ports Top and bottom routing ports Top and bottom routing ports Top and bottom routing ports; Side (select)
Special Features Clear acrylic window; IP20 Clear acrylic window; IP20; IP54/NEMA 12 (Select) Clear acrylic window; IP20 Side-mount (Select); IP20 Low profile; IP20
  View Products View Products View Products View Products View Products
  Shallow-Depth
Shallow-Depth
Mid-Depth
Mid-Depth
Standard-Depth
Standard-Depth
Deep
Deep
Wide
Wide
Deep and Wide
Deep and Wide

Features

For devices < 28 in. deep For devices 28 - 33.5 in. deep For devices 34 - 39.5 in. deep For devices > 40 in. deep 750 mm in width For devices > 40 in. deep; 750 mm in width
Rack Height 25U - 45U 12U - 45U 25U - 48U 14U - 48U 42U - 48U 42U - 48U
Maximum Load Capacity Up to 3000 lb [1361 kg] Up to 3000 lb [1361 kg] Up to 3000 lb [1361 kg] Up to 3000 lb [1361 kg] Up to 3000 lb [1361 kg] Up to 3000 lb [1361 kg]
Doors Lockable; Reversible Lockable; Reversible Lockable; Reversible Lockable; Reversible Lockable; Reversible Lockable; Reversible
Mounting Rails Square or 10-32 hole Square Square or 10-32 hole Square Square Square
Airflow Management Ventilated side panels and door Ventilated side panels and door Ventilated side panels and door Ventilated side panels and door Ventilated side panels and door Ventilated side panels and door
Built-In Cable Management Yes Yes Yes Yes Yes Yes
Special Features IP20 IP20; IP54/NEMA 12 (Select) Clear acrylic window; IP20; IP54/NEMA 12 (Select) IP20 IP20 IP20
  View Products View Products View Products View Products View Products View Products
  2-Post Wall-Mount
2-Post Wall-Mount
2-Post Floor-Standing
2-Post Floor-Standing
4-Post Floor-Standing
4-Post Floor-Standing
Rack Height 12U - 22U 12U - 45U 12U - 58U
Maximum Load Capacity Up to 200 lb [91 kg] Up to 800 lb [363 kg] Up to 3000 lb [1361 kg]
Mounting Rails Threaded 12-24 hole Square or threaded 12-24 hole Square or threaded 12-24 hole
Special Features Expandable 8U/12U/22U (select models) Heavy-duty casters (select models)
  View Products View Products View Products
  Quiet Racks
Quiet Racks
Seismic-Certified Racks
Seismic-Certified Racks
NEMA 12 (IP54) For Harsh Environments
NEMA 12 (IP54) For Harsh Environments
Special Features Specifically designed to minimize external acoustic levels caused by network equipment. Special foam sound-dampening baffles built into doors and side panels reduce acoustic levels by as much as 28 decibels. Ideal for small offices, recording studios, retail applications, classrooms and other areas where you need equipment to be secure, organized and quiet. Designed and tested to meet Telcordia GR-63-CORE Network Equipment & Building Systems (NEBS) requirements for Zone 4 Seismic Earthquake Environments. Ideal for secure, high-density server and networking applications in IT environments that are earthquake-prone or subject to regular vibrations, such as an airport or factory. Built with an IP54 (NEMA 12) protection rating and certified to protect equipment against dirt, dust, lint, oil, drips and splashes. Ideal for harsh, dirty work environments with limited floor space, such as factories, construction areas, utility plants, power stations, transportation terminals, distribution hubs and warehouses.
  View Products View Products View Products
Vertical Managers
Vertical Managers

Installs inside your rack enclosure to organize cabling and/or provide additional 0U mounting of PDUs and other devices and accessories with toolless mounting keyhole slots.

View Products

Horizontal Managers
Horizontal Managers

Prevents messy cable clutter by supporting and organizing cabling, while routing it from either side of the rack to interior connections.

View Products

Cable Trays
Cable Trays

Cuts down on cable clutter and stressed connections by safely supporting and segregating the equipment cabling from either side of the rack to interior connections.

View Products

Ladders
Ladders

Eliminates cable stress by organizing cabling across the top of your rack, neatly bundling it across an aisle or within a row of bayed racks.

View Products

Troughs
Troughs

Organizes and safely routes cabling across the top of a rack enclosure, creating a dedicated path that helps eliminate cable stress.

View Products

Rail/Hardware Kits
Rail/Hardware Kits

Hardware lets you mount cable ladders above your rack enclosures and extend them horizontally or vertically to maximize space.

View Products

Raceways
Raceways

Securely conceals your network or other cabling, protects it from damage, and keeps it neat and organized outside of walls.

View Products

Cable Ties
Cable Ties

Must-have accessory for keeping bundles of cables manageable.

View Products

J-Hooks
J-Hooks

Recommended for setting up network or digital signage installations that require cabling to run along walls and ceilings, above drop ceilings or through inner duct systems for long distances.

View Products

Airflow Management
Airflow Management

Blanking panels, brush strips, etc. improve cooling efficiency by blocking unwanted airflow and preventing recirculation.

View Products

Duct Kit
Duct Kit

Directs warm air away from your rack equipment or cool air directly toward it to improve your cabinet's airflow and keep your equipment at peak levels.

View Products

Mounting Accessories
Mounting Accessories

Hardware and other accessories for mounting rack equipment or managing cabling in your data center.

View Products

Mounting Brackets
Mounting Brackets

Brackets and rack extensions for your KVM, patch panels and DIN rails.

View Products

Rack Shelves
Rack Shelves

Shelves and locking draws for convenient storage of laptops, towers, tools, cables, etc.

View Products

Rack-Mount Kits
Rack-Mount Kits

Provides extra support for your KVM, UPS system or other rack equipment.

View Products

Security
Security

Extra locks and panels to protect your rack equipment from damage, tampering or theft.

View Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.