Part Number: N232-050-FTP TAA
Clear RJ45 Cat6 connectors terminate round solid or stranded conductor cabling in data and voice Ethernet applications.
- 50 Cat6 RJ45 pass-through FTP modular plugs in an easy-to-pack plastic bag
- Work with most RJ45 crimping tools and 24–26 AWG FTP and F/UTP Cat6 cables
- Shields against disruptive EMI/RFI noise that can inflict hardware damage or data loss
- Staggered nose pattern reduces near-end crosstalk for clearer transmission
- Ideal for use with solid or stranded conductor Cat6 cable in your Ethernet application
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
50 Pack of RJ45 FTP Modular Plugs for Terminating Solid or Stranded Cat6 Cable
These FTP modular connectors make it easy to terminate solid or stranded conductor Cat6 cable in your data or voice Ethernet application. The RJ45 pass-through FTP (Foiled Twisted Pair) plugs work with most RJ45 crimping tools (except AMP) and custom-length 24–26 AWG FTP and F/UTP Cat6 cabling at up to 6.2 mm jacket diameter. Conveniently packed in a rugged plastic bag that fits perfectly in your toolbox, these durable clear connectors feature 50-micron gold-plated contacts for optimal signal transmission.
Premium Protection from EMI/RFI and Other Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. The FTP plugs’ foil shielding blocks disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer. Near-end crosstalk (NEXT) levels are practically eliminated, so you don't have to worry about keeping your cables separated in crowded pathways or spend valuable time on field testing.
Specifications
OVERVIEW
UPC Code | 037332260710 |
Product Type | RJ45 Plug |
Technology | Cat6; Cat6a |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
PHYSICAL
Cable Shielding | FTP |
Cable Outer Diameter (OD) | < 6.2 mm |
Wire Gauge (AWG) | 24 - 26 |
Unit Dimensions (hwd / in.) | 1.750 x 4.000 x 5.000 |
ENVIRONMENTAL
Operating Temperature Range | -40° to 185°F (-40° to 85°C) |
Storage Temperature Range | 41° to 86°F (5° to 30°C) |
Relative Humidity | 15% to 65% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Network Tools & Testers
Model Number | Description | |
---|---|---|
T100-PT1 | Crimping Tool with Cable Stripper for Pass-Through RJ45 Plugs |