Part Number: B137-101
This Model has been retired and has not been replaced. More information for the B137-101 is available on the model support page
Overview
Features
- Comes with both local and remote units
- Built-in S-Video and Stereo Audio connectors plug directly into the source and display, without the need for additional cables
- Extends a 480p (60Hz) S-Video and Stereo Audio signal up to 500 ft. using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 700 ft. using Zero-Skew UTP cable (Tripp Lite P524-01K)
- No external power required
Specifications
OVERVIEW
UPC Code | 037332155542 |
Product Type | Cat5/Cat6 Extender Kit |
Technology | S-Video; Stereo Audio |
VIDEO
Maximum Signal Range (ft) | 700 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | S-VIDEO (MALE) |
Side A - Connector 2 | (2) RCA (MALE) |
Side A - Connector 3 | RJ45 (FEMALE) |
Side B - Connector 1 | S-VIDEO (MALE) |
Side B - Connector 2 | (2) RCA (MALE) |
Side B - Connector 3 | RJ45 (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 1.60 x 5.30 x 4.80 |
Shipping Weight (lbs.) | 0.50 |
COMMUNICATIONS
Max 480P Range (ft) | 700 |
Max 480i Range (ft) | 700 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images