Part Number: PDUV20-60 TAA
Delivers 120V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a data center or network closet.
- Ideal no-frills PDU for telecom, security, audio/video and other network applications
- 28 NEMA 5-15/20R outlets distribute AC power to connected equipment
- Lighted power switch with protective cover helps prevent accidental shutdowns
- 15 ft. cord with L5-20P input (and 5-20P adapter) connects to AC power source
- 60 in. 0U PDU with included mounting brackets installs in rack or under counter
- 2-year limited warranty
Features
Single-Phase 120V rack PDU (rPDU) Distributes Network-Grade Power to Multiple Loads
This basic PDU is an ideal no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Recommended for small to mid-sized data centers, computer rooms and network closets, the PDUV20-60 features 28 NEMA 5-15/20R outlets for connecting equipment. A 15-foot cord with L5-20P input plug (and included 5-20P adapter) connects to your facility’s AC power source, generator or protected UPS system to distribute power to connected loads.
Up-to-Date Safety Features Protect Your Vital Equipment
A lighted on/off switch is protected by a transparent plastic cover to help prevent an accidental shutdown that could lead to costly downtime. A 20A circuit breaker protects connected components from dangerous overloads.
Versatile Installation Options Give You Plenty of Choices
The 60-inch 0U PDU mounts vertically in an EIA-standard 19-inch rack using the included toolless mounting buttons or the included mounting clips and hardware. You may also use the clips to secure the PDU to a wall, counter or other flat, secure surface. Bolt-down retention brackets keep power cords organized and your rack free of clutter.
Specifications
OVERVIEW
UPC Code | 037332256003 |
PDU Type | Basic |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 120 |
Recommended Electrical Service | Single-phase 20A 120V service |
Maximum Input Amps | 16 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
PDU Plug Type | NEMA 5-20P; NEMA L5-20P |
Input Cord Length (ft.) | 15 |
OUTPUT
Output Capacity Details | 1.92kW (120V) / 16A total capacity; 16A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (28) 5-15/20R |
Output Nominal Voltage | 120V |
Overload Protection | 20A circuit breaker |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted on/off switch with integrated transparent saftey cover |
PHYSICAL
Material of Construction | Aluminum |
Form Factors Supported | Vertical |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 2.40 x 3.50 x 63.20 |
Unit Dimensions (hwd / in.) | 60.470 x 1.500 x 1.640 |
Unit Weight (lbs.) | 5.39 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Documentation
Useful Web Pages
Product Images