Part Number: EVMIL630X New
Metered input PDU with enhanced cybersecurity and global approval is ideal for data center managers seeking to streamline PDU procurement and management.
- Embedded gigabit network module offers market-leading cybersecurity
- 42 outlets include 24 C13 and 18 universal C39, which accepts C14 and C20 plugs
- Color-coded load banks with individual breakers keep connections organized
- Toolless mounting buttons allow 0U vertical installation in your 42U rack
- Meets industry standards recognized all over the world to fit your application
- 3-year limited warranty
Features
Single-Phase Metered Input PDU Ideal for Data Center Managers with Large-Scale Distributed IT
The EVMIL630X Rack PDU G4 is ideal for streamlining PDU procurement and deployment within a 42U rack in an enterprise data center, colocation data center or distributed IT infrastructure. Equipped to meet even the most diverse data center rack power needs, the EVMIL630X delivers versatile, enterprise-quality power distribution.
Market-Leading Cybersecurity Ensures Your Data Is Kept Safe
Chain-of-trust encryption and secure firmware boot capability prevent the EVMIL630X PDU from being a cyberattack vulnerability point on a network. An embedded, hot-swappable gigabit network module (GNM) offers enhanced management and cybersecurity, including zero-trust architecture and zero-touch provisioning. The EVMIL630X is compatible with select Eaton Brightlayer Data Centers suite software solutions that enable extensive automation and remote management to shorten response times to power issues and ensure timely updates for stronger cybersecurity.
Remote Management Saves Time and Money
The GNM with multi-color screen supports performance management software for real-time reports, trend charts, dashboards and alerts that are prioritized by severity, as well as remote troubleshooting and automated responses during power events. The EVMIL630X is compatible with optional environmental sensors (sold separately) that provide alerts about temperature, humidity and dry-contact device connections.
42 Outlets Give You Plenty of Power Options
The EVMIL630X features 24 C13 outlets, which accept C14 connectors, and 18 high-retention C39 combo outlets, which accept both C14 and C20 connectors, adding flexibility to deployments and reducing the quantity of PDUs you will need to purchase and install. The outlets are evenly distributed into six color-coded load banks, to improve load balancing and organize connections in a crowded rack.
Convenient Box-to-Rack Installation
This EVMIL630X rack PDU (rPDU) features toolless mounting buttons that allow front- or side-facing rack installation, depending on your rack’s layout and your power needs. The 10-foot power cord with L6-30 input connects to a compatible AC source. Low-profile circuit breakers are flush with the lightweight aluminum chassis, and the narrow two-inch width saves space within the rack for revenue-generating equipment. You can cascade up to 32 EVMIL630X models with each model maintaining its own individual IP address from a single network connection point.
Specifications
OVERVIEW
UPC Code | 786689787769 |
PDU Type | Metered |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 200-240V |
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
Nominal Input Voltage Description | Single Phase 208V |
Recommended Electrical Service | 200-240V |
Maximum Input Amps | 30.0 |
Input Connection Type | NEMA L6-30P |
Plug Type | NEMA L6-30P |
PDU Plug Type | NEMA L6-30P |
Voltage Compatibility (VAC) | 1-Phase; 200-240 |
Input Cord Details | NEMA L6-30P |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity (kVA) | 5.8 |
Output Capacity (Watts) | 5880 |
Output Capacity (kW) | 5.8 |
Output Capacity Details | 5.8kW (208V) total capacity; 24A max per output phase |
Frequency Compatibility | 50 / 60 Hz |
Output Circuit Breakers | (3) low-profile circuit breakers. 20A (US). One circuit breaker per two outlet banks. |
Nominal Output Voltage(s) Supported | 208V |
Output Receptacles | (24) C13; (18) C39 |
CONNECTIONS
Ethernet Interface | Yes |
Serial Interface | Yes |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Cascade up to 40 PDUs |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | LCD pixel display with section readings and automatic shut-off to save energy. Set IP address, rotate display, view alarms and read current, voltage, power and energy. |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Material of Construction | Aluminum |
Form Factors Supported | Vertical |
Housing Color | Black |
Included Mounting Accessories | Mounting buttons |
Included Mounting Accessory Description | Factory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU. |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 75.00 x 7.72 x 5.40 |
Shipping Weight (lbs.) | 18.74 |
Unit Dimensions (hwd / in.) | 68.100 x 2.000 x 2.080 |
Unit Weight (lbs.) | 16.54 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 140°F (0° to 60°C) |
COMMUNICATIONS
SNMP Compatibility | Yes |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps |
Network Management Card Description | Eaton Gigabit Network Module G4 |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Advanced cybersecurity |
STANDARDS & COMPLIANCE
Product Certifications | ICES (Canada); UL 62368-1; cTUVus |
Product Compliance | FCC Part 15 Class A (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
The C39 outlet allows both C14 and C20 plugs to connect into a singular outlet. Like its NEMA counterpart the 5-20P, the C39 outlet allows for both 15- and 20-amp inlets. The flexibility of this universal outlet allows you to swap out equipment without having the inconvenience of re-ordering a new rack PDU to meet specific outlet count requirements on a per rack basis.
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9PX6K-L | Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Lithium-ion Battery, Cybersecure Network Card, Extended Run, 3U Rack/Tower |
Environmental Sensors
Model Number | Description | |
---|---|---|
EMPDT1H1C2 | Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images