Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/6/2015

Overview

Tripp Lite's AS400 Cable Kit is designed to provide communication and shutdown capability to AS400/iSeries/ System i Servers by connecting to compatible SmartOnline UPS systems. Provides protection from system corruption due to power loss without prior operating system shutdown. Allows server to monitor the status of the UPS and initiate an automatic. unattended and orderly shutdown when needed. Included cabling and instructions to support connection to 1-80kVA SmartOnline UPS systems.
NOTE: Compatible with select SmartOnline UPS systems specifying the use of this accessory. Check "Related Items" tab of compatible SmartOnline UPS models to verify compatibility.

Features

  • Supplies AS400/iSeries/System i servers with UPS communications and shutdown
  • Connects between AS400 and UPS DB9 ports
  • Complete cabling included to support full line of SmartOnline UPS Systems
  • 6ft / 1.8m cable length

Package Includes

  • 73-1070 Cable for SmartOnline 1-3kVA Single-Phase and 5-16kVA Split-Phase UPS systems
  • 73-1071 Cable for SmartOnline 5-80 kVA UPS systems with dedicated Dry Contact Port
  • Owner's Manual with warranty information
RoHS compliant

Specifications

WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.