Part Number: AVR900UTAA TAA
This Model has been retired and replaced by AVR750UTAA. More information for the AVR900UTAA is available on the model support page
Overview
Specifications
OVERVIEW
UPC Code | 037332152756 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 12A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P; Right-Angled |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 900 |
Output Capacity (Watts) | 480 |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | 120V (+8%, -21%) |
Output Voltage Regulation (Battery Mode) | 115V (+/- 5%) |
UPS Output Receptacles (Surge Suppression Only) | 6 UPS outlets, 6 surge-only outlets |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 115V; 120V |
Output Receptacles | (12) 5-15R |
BATTERY
Runtime Full Load (min.) | 3 min. |
Runtime Half Load (min.) | 9.2 min. |
DC System Voltage (VDC) | 12 |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC51 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147 |
Overvoltage Correction | Input voltages between 129 and 147 are reduced by 12% |
Undervoltage Correction | Input voltages between 83 and 104 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination switch controls on/off power status and self-test operation |
Audible Alarm | Audible alarm indicates power-failure and overload status |
LED Indicators | 2 LEDs indicate power status and overload/check battery status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 420 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 2 out) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Desktop |
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop |
Primary UPS Depth (mm) | 178 |
Primary UPS Height (mm) | 102 |
Primary UPS Width (mm) | 305 |
Shipping Dimensions (hwd / in.) | 5.50 x 14.50 x 9.75 |
Shipping Weight (lbs.) | 16.30 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 4 x 12 x 7 |
UPS Power Module Weight (kg) | 6.94 |
UPS Power Module Weight (lbs.) | 15.3 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 68 |
AC Mode Efficiency Rating (100% Load) | 98% |
COMMUNICATIONS
PowerAlert Software | Free download from https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at https://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 4 milliseconds (AC to battery) / 1 millisecond (Battery to AC) |
Low Voltage Transfer to Battery Power (Setpoint) | 83 |
High Voltage Transfer to Battery Power (Setpoint) | 147 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
UPS Applications | Home/Office Desktop |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images