6-Outlet (Swivel) Audio/Video Surge Suppressor

Model Number: AVSWIV6


  • 6 outlets 2 banks rotates 90 degrees to accommodate all types of plugs
  • Direct plug-in design
  • 2100 joule rating
  • 1-line HD gold coax (2.2GHz bandwidth) protection
  • 1 line tel/modem protection
  • $50,000 Ultimate Lifetime Insurance (USA, Puerto Rico and Canada only)

Tripp Lite’s AVSWIV6 Low-Profile Audio Video Surge Suppressor provides high-performance protection (2100 joules) stopping damaging surges and filtering disruptive line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for small Audio Video installations: high-definition Flat Panel TVs, satellite and A/V receivers, DVD/CD players and more. 6 outlets, 2 banks of three rotates 90 degrees to accommodate all types of plugs.1-line HD 2.2 Ghz coaxial protection and 1-line tel/modem protection. $50,000 Ultimate Lifetime Insurance coverage (USA and Canada only). Includes two diagnostic LEDs (confirm "protected" and "grounded" status) and 6 ft. coaxial cable and 6 ft. phone cord.

Key Features

  • 6 rotatable outlets allow for easier plug connection and removal
  • 2100 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • 1 set of surge-protected Type F gold coaxial connectors (with included 6 ft. coaxial cable) safeguard components on cable, satellite or antenna line (2.2GHz bandwidth)
  • 1 set of surge-protected tel/modem connectors (with included 6 ft. phone cord) safeguard personal video recorders (PVRs) on a single dial-up line
  • 2 diagnostic LEDs alert user to protection and grounding status
  • High-impact plastic housing (black) stands up to the most demanding environments
  • Direct plug-in design converts two outlets into six by pluggin into any wall outlet
  • $50,000 Ultimate Lifetime Insurance (USA and Canada Only)

Typical Applications

Gold Series performance Surge/Spike protection. Perfect for Flat Panel high-definition video displays small Audio Video installations:, HD Cable / HD satellite sources and HTiB, DVD/CD players and more.

Package Includes

  • AVSWIV6 Gold Series Audio Video Surge / Spike Suppressor
  • 6 ft. coaxial cable
  • 6 ft. phone cord
  • Instruction manual with warranty information

OVERVIEW

Intended Application Audio/Video

OUTPUT

Frequency compatibility 50 / 60 Hz
Output watts 1440
Circuit Breaker (amps) 15
Outlet quantity / type 6 NEMA 5-15R
Outlet orientation Rotatable

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V, 15A
Input connection type NEMA 5-15P
Input cord length details Direct Plug-In
Voltage compatibility (VAC) 120
Maximum Surge Amps 75000

LEDS ALARMS & SWITCHES

Diagnostic LEDs Built-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status

SURGE / NOISE SUPPRESSION

AC suppression joule rating 2100
AC suppression response time NM = instantaneous CM = < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
UL1449 let through rating 400,400,500
EMI / RFI filtering Up to 40 dB

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection Yes
Telephone/DSL Protection Details 1 line
Cable (Coax) Protection Yes
Cable (Coax) Protection Details 1 line (2.2 GHz Bandwidth)

PHYSICAL

Shipping Dimensions (HWD/in) 8.60 x 5.80 x 2.38
Shipping Dimensions (HWD/cm) 21.84 x 14.73 x 6.05
Shipping weight (lbs) 1
Shipping weight (kg) 0.45
Unit Dimensions (HWD/in) 6.25 x 4 x 2.25
Unit Dimensions (HWD/cm) 15.88 x 10.16 x 5.72
Unit weight (lbs) .6
Unit weight (kg) 0.27
Material of construction Plastic
Housing Color Black
Outlets center to center measurement 29mm

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) UL1449 3rd EDITION
cUL / CSA (Canada) cUL

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $50,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

AVSWIV6 4.9 5 15 15
Good I can connect my Tv all day and other devices on it December 13, 2013
Fixes Reversed Polarity I live in an old house where the positive terminal is not giving energy but the negative terminal is. This gave me problems when I try using advance technology such as charging my smartphone. This product fixed the problem. December 7, 2013
Looks good Can't really say whether it works as we've had no power surges here to speak of, but I like the clean design, and this is the only wall-mounted unit that I could find that also has coax connections. December 6, 2013
protect your investment on expensive A/V devices Spend the $$ on expensive A/V devices, so you need to protect them with this solidly built product. Thanks for a wonderful product. December 5, 2013
2 next>>
(1 Question : 3 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Can I break the rod off? Or will that affect the socket in some undesired way?
1 year, 2 months ago
Customer avatar
by
Rey
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
XD NO YOU DON'T CUT IT OFF. It was meant to be plugged into a outlet that has two sockets (which is typical of all outlets) and become six. It is supposed to take both sockets. That rod goes into the top socket's ground.
4 months, 1 week ago
Customer avatar
by
Anonymous
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
I cut the black rod off with a set of side cutters...Just don't overload the 6 way...thats whats is there for...Be safe....I cut it off ...because you still can't get to the bottom duplex anyway because it is covered up...so it's all good...I love these 6 way outlets...there the best...Just be safe, don't try to plugin 6 hairdryers at once...
1 year, 1 month ago
Customer avatar
by
Tommy Tom
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Thank you for your inquiry. That black peg on the back is used to stabilize the AVSWIV6 by inserting it into the unused ground slot of a duplexed outlet. Cutting it off will not affect the the socket.
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $50,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for AVSWIV6

Do you own a AVSWIV6?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.