Part Number: B105-002-R
This Model has been retired and has not been replaced. More information for the B105-002-R is available on the model support page
Overview
Tripp Lite's 2-Port Manual Data Switch is the economical solution for connecting two computers to one parallel/serial device such as a printer or two parallel/serial devices to one computer. The switch saves significant hardware costs by enabling printer or peripheral sharing. The 2-Port Manual Data Switch supports parallel or serial devices and features straight-through connection on all 25 lines. The 2-Port Manual Data Switch features a fully-shielded rugged metal case with a front-panel switch. It does not require any AC power to operate. Tripp Lite warrants this product to be free from defects in materials and workmanship for life. Packaged in a retail box.
Features
- Connects two computers to one printer or two printers to one computer.
- Saves significant hardware costs by enabling printer or peripheral sharing.
- Supports parallel or serial devices
- Straight-through connection on all 25 lines
- Fully-shielded rugged metal case with a front-panel switch.
- Does not require external power, software, or complicated set-up procedures.
- Tripp Lite warrants this product to be free from defects in materials and workmanship for life
- Connectors: x3 DB25F (Female)
System Requirements
- Computer with a DB25 port
Package Includes
- B105-002-R Manual 2 Position Data Switch
Specifications
OVERVIEW
UPC Code | 037332014245 |
Host Connector | USB A (MALE) |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | DB25 (FEMALE) |
Side B - Connector 1 | DB25 (FEMALE) |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 6.50 x 6.75 x 2.75 |
Shipping Weight (lbs.) | 1.32 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |