Part Number: B126-1A1-WP TAA
This Model has been retired and replaced by B126-1A1. An Owner's Manual and other information for the B126-1A1-WP is available on the model support page
Overview
HDMI cable (see Tripp Lite's P568-Series) connects a monitor to the receiver and the video source to the transmitter. Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series) connects the two units. No 110 punchdown connection is required.
The B126-1A1-WP can extend a 1080i (60 Hz) signal up to 200-ft. (60.96 m), a 1080p (60 Hz) signal up to 150-ft. (45.72 m) and a 3D signal up to 125-ft. (38.1 m). You can also connect up to three B126-110 remote repeaters in the chain (using Cat5e/6 cable) for a total of five HDMI displays and full signal extension of 700-ft. (213.36 m) (1080i), 500-ft. (152.4 m) (1080p) or 400-ft. (121.92 m) (3D).
In addition to crystal-clear video, the B126-1A1-WP delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio. Built-in equalization control lets you fine-tune the image quality at each remote display. Supports 24-bit True Color (8 bits per channel) and HDCP compatibility. Easy to set up with no software or drivers to install. Mounts to a wall using the included hardware.
Features
- Extends a 1080i (60 Hz) signal up to 200-ft. (60.96 m), a 1080p (60 Hz) signal up to 150-ft. (45.72 m) and a 3D signal up to 125-ft. (38.1 m)
- Connect up to 3 B126-110 remote repeaters to the chain for maximum signal range of 700-ft. (213.36 m) (1080i), 500-ft. (152.4 m) (1080p) and 400-ft. (121.92 m) (3D)
- Transmitter and receiver connect with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series)
- No 110 punchdown connection required
Supports the Latest Video and Audio Resolutions
- Works with all operating systems and HDMI video sources
- Supports HD resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio
- Supports 24-bit True Color (8 bits per channel) and HDCP
- Built-in equalization control lets you adjust the image on the local monitor
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Units connect quickly to source and display with HDMI cable, such as Tripp Lite's P568-Series
- LEDs indicate at a glance when the unit is receiving power and a signal from the previous link in the chain
- Included mounting hardware lets you install the unit on a wall
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
Package Includes
- Transmitter unit
- Receiver unit
- Screwdriver for adjusting equalization
- (2) External Power Supplies with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
- Mounting hardware
- Owner’s Manual
Specifications
OVERVIEW
UPC Code | 037332168078 |
Product Type | Extender Kit |
Technology | HDMI; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Recommended Cabling | Cat5/Cat5e/Cat6 Cables |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 150 |
AUDIO
Audio Specification | 7.1 Channel Surround Sound (Multi-Channel or PCM) |
INPUT
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V/2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.37 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Transmitter and Receiver (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE); RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE); RJ45 (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power), Orange (Activity), Blue (Audio) |
PHYSICAL
Color | White |
Material of Construction | Steel |
Number of Displays | 1 |
Receiver Unit Dimensions (hwd / cm.) | 2.6 x 9.2 x 6.4 |
Receiver Unit Dimensions (hwd / in.) | 1 x 3.6 x 2.5 |
Receiver Unit Weight (kg) | 0.09 |
Receiver Unit Weight (lbs.) | 0.2 |
Shipping Dimensions (hwd / in.) | 0.25 x 5.00 x 10.60 |
Shipping Weight (lbs.) | 0.30 |
Transmitter Unit Dimensions (hwd / cm.) | 2.6 x 9.2 x 6.4 |
Transmitter Unit Dimensions (hwd / in.) | 1 x 3.6 x 2.5 |
Transmitter Unit Weight (kg) | 0.09 |
Transmitter Unit Weight (lbs.) | 0.2 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 14 to 167 F (-10 to 75 C) |
Storage Temperature Range | -4 to 176 F (-20 to 80 C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 200 |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
HDCP Specification | 1.4 |
Driver Required | No |
Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; RoHS; UL; cUL |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images