• Home
  • Products
  • Cables & Connectors
  • Cat5/Cat6 Digital Signage Solutions

S-Video w Stereo Audio Extender over UTP Cat5 / Cat6, Transmitter and Receiver

Model Number: B137-101


  • Comes with both local and remote units
  • Extends a 480p (60Hz) S-Video and Stereo Audio signal up to 500 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 700 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K)
  • No external power required

Tripp Lite's B137-101 S-Video + Stereo Audio extender kit comes with both local and remote units, allowing you to place a TV, Projector, etc, up to 700 ft. away from the source. A 480p (60Hz) S-Video and Stereo Audio signal can be extended up to 500 ft. using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 700 ft. using Zero-Skew UTP cable (Tripp Lite P524-01K). Built-in S-Video and Stereo Audio connectors plug directly into the source and display, without the need for additional cables....no external power required.

Key Features

  • Comes with both local and remote units
  • Built-in S-Video and Stereo Audio connectors plug directly into the source and display, without the need for additional cables
  • Extends a 480p (60Hz) S-Video and Stereo Audio signal up to 500 ft. using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 700 ft. using Zero-Skew UTP cable (Tripp Lite P524-01K)
  • No external power required

Package Includes

  • B137-101 S-Video + Stereo Audio Extender Kit (2pc)
  • Owner's Manual

OVERVIEW

Cable Type S-VIDEO
Display Style Extender

CONNECTIONS

Connector A
S-Video (Male)
S-VIDEO (MALE)
Connector B
RCA (Male)
RCA (MALE)
Connector C
RJ45 (Female)
RJ45 (FEMALE)

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
One unit as the local (transmitter) and three as the remote (receiver) with the hub, switch or router in between.

See diagram for illustration.
User submitted photo
2 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about darryl is loaded.
Additional information about darryl could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
No. A Cat5 Hub/Switch/Router only processes Ethernet signals, where the signal going over the Cat5 cable in conjunction with B137-101 is Video/Audio. B137-101 can only be used in a point-to-point configuration. If the video source also has Component Video output, as well as Component Video input on the TV's, use Tripp Lite B136-004 splitter.
2 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Product Warranty

This product has a 1-year limited warranty. Get more information

Software & Downloads

More Support Resources for B137-101

Do you own a B137-101?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.