Part Number: B170-002-R
This Model has been retired and has not been replaced. More information for the B170-002-R is available on the model support page
Overview
Features
- IEEE1284 Approved.
- Designed for use with all printers including IEEE high speed printers.
- Reversible: Connect 1 PC to 2 Printers or 2 PCs to 1 Printer.
- No AC required.
- Has both Automatic and Manual mode.
- Status LEDs quickly identify the mode as well as the port in use.
- Compact design enable switch to be located almost anywhere.
System Requirements
- Computer with a parallel port
- Parallel printer (either IEEE or non-IEEE)
- CD drive in the computer to load the driver
- One straight through IEEE switch cable per computer (model # P710-010)
- One parallel IEEE printer cable per printer (P606-006 or P606-010)
Package Includes
- B170-002-R Reversible 2 Position IEEE Autoswitch
- CD with Drivers
- Manual
Specifications
OVERVIEW
UPC Code | 037332014290 |
Host Connector | USB A (MALE) |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | DB25 (FEMALE) |
Side B - Connector 1 | (2) DB25 (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 1.70 x 5.10 x 4.90 |
Shipping Weight (lbs.) | 0.50 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Images