Part Number: DNET1
Protects network datalines from blown NIC cards, garbled transmissions, lock-ups and hardware failures caused by surges, line noise, ESD and faulty wiring.
- Network Ethernet line surge suppression for 100Base-T, 10Base-T, Token Ring, AS400/Sys3x and RS422 applications
- Ideal protection for NICs, terminals, hubs, printers, LAN equipment, and other internetworking devices
- Protects against the effects of electrostatic discharge
- Reduces blown NIC cards, garbled network transmissions, system lock-ups and hard equipment failure
- 750A circuit breaker; 7.5V nominal clamping voltage
- RJ45 input and output connections with included patch cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The DNET1 provides network Ethernet line surge suppression for 100Base-T, 10Base-T, Token Ring, AS400/Sys3x and RS422 applications. Surge suppression is handled with balanced arrays of high-speed avalanche diodes that divert excess energies created by electrostatic discharges away from network interface connections. This network surge suppressor reduces blown NIC cards, garbled network transmissions, system lock-ups and hard equipment failure by safely shunting dataline surges to ground. Convenient RJ45 input and output connections with an included five-inch Ethernet cable enables ideal protection for network workstations, printers and other internetworking devices with a network connection.
Features
- DNET1 protects network workstations, printers and internetworking devices from surges present on 10/100Base-T, token ring, AS400/Sys3x or RS422 network lines
- Convenient RJ45 input and output connections make for simple installation (RJ45 input/output connections, pins 1-8, 7.5V clamping)
- 5 inch Ethernet patch cable enables ideal protection placed as close as possible to the point of use
- Surge suppression utilizing high speed avalanche diodes divert excess energies on the network to ground
- RoHS Compliance
- Lifetime Warranty
Specifications
OVERVIEW
UPC Code | 037332011435 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Recommended Electrical Service | 120V, 230V |
Input Plug Type | RJ45 |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Output Receptacles | (1) Network |
Circuit Breaker (amps) | 750 |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 0 |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Network (Ethernet) Protection | Yes |
Additional Dataline Protection | 1-8 |
Telephone/DSL Protection | Yes |
PHYSICAL
Housing Color | Light Gray |
Mounting Holes or Slots | No |
Shipping Dimensions (hwd / in.) | 6.00 x 3.00 x 2.00 |
Shipping Weight (lbs.) | 0.23 |
Unit Dimensions (hwd / in.) | 3.750 x 1.000 x 1.000 |
Unit Weight (lbs.) | 0.233 |
COMMUNICATIONS
Network Compatibility | 100 Mbps (Fast Ethernet) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Case Studies
Useful Web Pages
Product Images