Part Number: DWF3260X
This Model has been retired and replaced by DWF3780X. More information for the DWF3260X is available on the model support page
Overview
Features
- Low-profile design features an open frame for easy wall access and optimal display positioning flexibility
- Durable, all-metal construction with scratch-resistant, powder-coat finish supports weights of up to 165 lbs. and fits most 32- to 70-inch flat-panel displays
- Includes all necessary mounting hardware and features horizontal adjustment to compensate for off-center wall studs
- Built-in bubble level enables accurate display leveling
- 5-year warranty and green
- RoHS-compliant design
Specifications
OVERVIEW
UPC Code | 037332178817 |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 600x400 |
Motion | Fixed |
Mounting Location | Wall |
Degrees of Motion | Fixed |
Maximum Weight Capacity (lbs.) | 165 |
Shipping Dimensions (hwd / in.) | 26.77 x 4.72 x 1.77 |
Shipping Weight (lbs.) | 5.19 |
Unit Dimensions (hwd / in.) | 17.130 x 26.140 x 1.180 |
Unit Weight (lbs.) | 5.19 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Videos
- DWF3260X Fixed Flat-Screen Wall Mount
https://tripplite.eaton.com/video/dwf3260x-fixed-flat-screen-wall-mount/63603 - Display Mounts for Flat-Panel Displays and HDTVs
https://tripplite.eaton.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Wall Mounts for Flat-Panel Displays
https://tripplite.eaton.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images