Medical Cart Mobile Power Retrofit Kit 90 Amp Hour

300W Medical-Grade Mobile Power Retrofit Kit with 90 Amp-hour Battery and 3 Outlets

Model Number: HCRK


  • Provides UL 60601-1 compliance for connected mobile equipment (used in every sector of healthcare facilities, both inside and outside of patient-care areas)
  • Adds reliable mobile AC power source to medical carts
  • Saves money by upgrading new or existing non-powered carts for a fraction of the cost of buying new powered models
  • Protects valuable patient data from loss or corruption
  • Simultaneously powers connected equipment while recharging batteries
  • Includes everything needed to retrofit a cart: mobile power supply, 90 amp-hour user-replaceable battery module, PowerAlert data-saving software, remote user interface (RUI) and mounting hardware kit

Tripp Lite's Medical-Grade Mobile Power Retrofit Kit provides UL 60601-1 compliance (a required patient shock-prevention measure) for all connected mobile electronic devices. The Mobile Power Retrofit Kit includes everything needed to add AC power to medical carts. The kit's power supply features an isolation transformer that reduces the cumulative shock potential of connected equipment, helping to ensure UL 60601-1 compliance. The included 90 amp-hour battery module provides long-lasting mobile power. Included PowerAlert Software saves valuable patient data from loss or corruption if the cart is left unattended and battery power is depleted. The Mobile Power Retrofit Kit also includes a remote user interface (RUI), mounting hardware and standard cabling.

Tripp Lite's Medical-Grade Mobile Power Retrofit Kit is fully compatible with most popular carts by AFC, Anthro, Datalux, GCX, Hergo, Humanscale, Jaco, Knurr, Stinger and more.

Key Features

  • Provides UL 60601-1 compliance for connected mobile equipment (used in every sector of healthcare facilities, both inside and outside of patient-care areas)
  • Adds reliable mobile AC power source for medical carts
  • Medical-Grade Mobile Power Supply (included) features an isolation transformer, providing UL 60601-1 compliance for connected equipment
  • The Power Supply's advanced 3-stage charger recharges batteries faster and safer than conventional chargers
  • The Power Supply's internal Automatic Transfer Switch (ATS) allows the power supply to simultaneously run connected equipment while recharging the battery module
  • The Power Supply also features 3 NEMA 5-15R AC outlets, a 10-ft. coiled AC input cord with a hospital-grade NEMA 5-15PHG plug, a USB communication port and a compact, all-metal housing that stands up to the most demanding environments
  • 90 amp-hour user-replaceable battery module (included) provides long-lasting mobile power. Maintenance-free, spill-/leak-proof sealed lead-acid (SLA) AGM battery features simple, plug-in connection with included cable
  • PowerAlert Data-Saving Software (included) automatically saves valuable patient data from loss or corruption if the cart is left unattended and battery power is depleted. Included cable connects the Power Supply to any cart-mounted computer (desktop or laptop)
  • Remote User Interface (RUI) displays output and battery charge status at a glance. Includes on/off and alarm-mute switches. Mounts anywhere on the cart for easy access with included mounting material and cable
  • Mounting Hardware Kit retrofits most standard medical carts from AFC, Anthro, Datalux, GCX, Hergo, Humanscale, Jaco, Knurr, Stinger and more

Typical Applications

  • Medical-Grade mobile AC power supply for medical carts used in every sector of healthcare facilities, both inside and outside of patient-care areas. Provides mobile power and UL 60601-1 compliance for a variety of cart-mounted electronic devices: computers (laptop or desktop), scanners, diagnostic equipment and more.

Package Includes

  • Medical-Grade Mobile Power Supply
  • 90 amp-hour User-Replaceable Battery Module and cabling
  • PowerAlert Data-Saving Software CD and USB cable
  • Remote User Interface (RUI) and cabling
  • Mounting Hardware Kit and owner's manual with warranty information

OVERVIEW

Intended Application Hospitals & Medical Facilities

OUTPUT

Frequency compatibility 60 Hz
Output watts 300
Continuous output capacity (watts) 300
Peak output capacity (watts) 750
Output nominal voltage 120V
Outlet quantity / type 3 NEMA 5-15R

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 15A 120V
Input connection type NEMA 5-15P-HG Hospital-Grade
Input cord length (ft.) 10
Input cord length (m) 3.05
Voltage compatibility (VAC) 120

BATTERY

DC system voltage (VDC) 12
Full load runtime Up to 12 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
Battery charge Equal to discharge time. Includes advanced 3-stage (10A) battery charger

LEDS ALARMS & SWITCHES

Alarms Low Battery Alarm
Switches On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Front panel LEDs On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status

SURGE / NOISE SUPPRESSION

EMI / RFI AC noise suppression Yes

PHYSICAL

Shipping Dimensions (HWD/in) 13.5 x 18 x 31
Shipping Dimensions (HWD/cm) 34.29 x 45.72 x 78.74
Shipping weight (lbs) 104
Shipping weight (kg) 47.2
Cooling method Fan
Material of construction Power Supply and Battery Module: metal
Style Heavy-duty with built-in battery charger
Form factors supported Retrofits most standard medical cart configurations

COMMUNICATIONS

Network monitoring port USB
Software and cabling included PowerAlert Data-Saving Software CD and USB cable

SPECIAL FEATURES

Remote control capability Yes

CERTIFICATIONS

Certifications Tested, certified and compliant to UL 60601-1, CAN/CSA-C22.2 No. 601.1-M90 and UL 1778 by TUV

WARRANTY

Product Warranty Period (Worldwide) 2-year power module and 6-month battery module limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(3 Questions : 3 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Photos of mounting in Jaco

Do you have any photos of this mounted in a Jaco cart? Is there retrofitting of the Jaco hardware required or does this slide in replace the Jaco power module?
1 year, 1 month ago
Customer avatar
by
John Kean
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Please contact Molly Jantzen at molly_jantzen@tripplite.com or call 773-869-1272 with the specific JACO model number you are referring to and your question will be answered as soon as possible.
1 year ago
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
Ergotron Cart retrofit.

Do you have any information on how this might work with an Ergotron style cart?
 
Products related to my question
 
 
 
 
 
1 month ago
Customer avatar
by
WRMC
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
For specific answers we're going to need a little more info on the cart and the equipment planning to be connected to make sure the HCRK is the right fit.

To start this process please reach out to our presales applications team at 773-869-1773 or presaleshelp@tripplite.com.
1 month ago
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
2 months, 3 weeks ago
Customer avatar
by
Mike
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The HCRK can be used for many applications. While the primary use is for mobile medical carts, it can be used for other applications as long as the application does not exceed the operating parameters of the HCRK.

In order to select the best product for your application we recommend contacting our Pre-Sales Applications team at 773-869-1773 or via email at presaleshelp@tripplite.com

Thank you for choosing Tripp Lite!
2 months, 3 weeks ago
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
This product has a 2-year power module and 6-month battery module limited warranty. Get more information

Software & Downloads

More Support Resources for HCRK

Do you own a HCRK?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.