Part Number: IN3008KB
This Model has been retired and has not been replaced. More information for the IN3008KB is available on the model support page
Overview
Features
- This flexible keyboard takes mobility to new heights with its compact, versatile design
- Full functionality includes a numeric keypad and USB and PS/2 compatibility
System Requirements
- Windows 98/2000/ME/XP
- Available USB or PS/2 port
Package Includes
- Compact flexible keyboardUSB & PS/2
- USB to PS/2 adapter
- CD-ROM with Windows 98 driver (Driver not required with Windows 2000/ME/XP (plug-and-play)
- User's guide
Specifications
OVERVIEW
UPC Code | 037332135810 |
PRODUCT OVERVIEW
Product Overview | Compact Flexible USB & PS/2 Keyboard (106 keys) |
PHYSICAL
Color | Black |
Material of Construction | Silicone |
Shipping Dimensions (hwd / in.) | 15.60 x 6.10 x 1.40 |
Shipping Weight (lbs.) | 0.73 |
Unit Weight (lbs.) | 0.49 |
FEATURES & SPECIFICATIONS
USB 1.1 Compatible | yes (also PS/2 compatible with included adapter) |
USB 2.0 Compatible | will function with USB 2.0 |
Batteries Required | no |
USB Powered | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images