Isolation Transformer-Based Power Conditioner - Superior line noise reduction and spike suppression

Model Number: IS500


  • Complete line isolation, noise filtering and surge suppression is ideal for sensitive equipment
  • 500 watts, 4 outlets, 6-ft. power cord
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Tripp Lite Isolator series isolation transformer-based power conditioners offer complete line isolation, continuous noise filtering and enhanced normal and common mode surge suppression. Internal low-impedance isolation transformer component with Faraday Shield offers 100% isolation from the input AC line. Secondary neutral to ground bonding eliminates common mode noise, providing an isolated ground reference for sensitive equipment and an inexpensive alternative to the installation of dedicated circuits and site electrical upgrades. Removes EMI/RFI noise, utility switching transients, background spikes generated by other on-site loads and utility or lightning related surge conditions. Additional surge suppression components placed at both the line input and transformer output combined with full line isolation offers continuous line filtering of a full range of power line noise in all modes. Continuous transformer filtering with no wearable parts uniquely reduces surges in the worst of power environments to harmless levels. Reduces 6000V IEEE C62.41 Cat A&B ring wave and combination wave test surges to only 0.5V common mode. Model IS500 offers 500 watts capacity with 4 widely spaced output receptacles, a 6-ft power cord, circuit breaker overload protection and lighted power switch. Rugged all-metal unit housing ships ready for upright tower or wallmount placement in industrial, medical, office or network environment.

Key Features

  • Tripp Lite Isolator series isolation transformer-based power conditioners offer complete line isolation, continuous noise filtering and enhanced common mode surge suppression
  • Supports combined loads up to 500 watts continuous/4.2A at 120V
  • Isolation transformer with Faraday Shield offers 100% isolation from the input AC line
  • Neutral to ground bonding at the secondary eliminates common mode noise and provides an isolated ground reference for sensitive equipment
  • Isolation transformer design serves as an inexpensive alternative to the installation of dedicated circuits and site electrical upgrades
  • Removes EMI/RFI noise, utility switching transients, background spikes and power problems generated by other on-site loads, utility grid-switching and lightning related surges
  • Line isolation with additional surge suppression components offer continuous line filtering of a full range of power line noise in all modes
  • Continuous transformer filtering with no wearable parts reduces surges in the worst of power environments to harmless levels
  • Includes 4 widely-spaced NEMA5-15R output receptacles, 6 ft power cord, circuit breaker overload protection and lighted power switch
  • Rugged all-metal housing ships ready for upright tower or wallmount installation

Typical Applications

  • Offers fully isolated ground reference with enhanced surge and noise filtering for sensitive point of sale (POS) equipment, telecommunications systems, diagnostic testing and precise measurement devices, sophisticated CAD/CAM workstations, computer networking equipment and other pieces of sensitive electronic equipment.

Package Includes

  • IS500 Isolation transformer system
  • Instruction manual with warranty information

OVERVIEW

Amp Capacity 4.2A at 120V AC
Efficiency 96%
Form Factor Small tower format, wall mountable
Input Plug Type NEMA 5-15P
Let-through Voltage (Combination Wave) L-N: <130V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. B
Let-through Voltage (Ring Wave) L-N: <10V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. A
Noise Suppression Rating 33-65dB normal mode; > 80dB common mode
Nominal Voltage / Frequency 120V / 60Hz
Output Receptacle Qty / Type 4 NEMA 5-15R
Over Current Protection Yes, 4.5A circuit breaker
Suppression Joule Rating 680 Joules
Surge Test Conditions Per ANSI/IEEE C62.41 - (IEEE587) Cat. A & B test waveforms
Total Harmonic Distortion less than 1%
Transformer Type Low impedence isolation transformer
VA / Watt Capacity 500

INPUT

Input cord length (ft.) 6
Input cord length (m) 1.83

PHYSICAL

Shipping Dimensions (HWD/in) 7.25 x 13.25 x 6
Shipping Dimensions (HWD/cm) 18.42 x 33.66 x 15.24
Shipping weight (lbs) 23.6
Shipping weight (kg) 10.71
Unit Dimensions (HWD/in) 5.5 x 6.25 x 8.5
Unit Dimensions (HWD/cm) 13.97 x 15.88 x 21.59
Unit weight (lbs) 22.6
Unit weight (kg) 10.25
Cooling method Convection

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(5 Questions : 5 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
I see the hospital grade isolation transformers have hospital grade plugs and receptacles, are there any other differences?
 
Products related to my question
 
 
 
 
 
2 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about geskalney is loaded.
Additional information about geskalney could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The are several differences between the standard and hospital grade isolation transformers. The hospital grade products are designed to comply with hospital standards for use in hospital environments. For more information on the hospital grade products, please cut and paste the following link to your browser address field to bring up the Healthcare and Medical Solution document. It explains the hospital grade products and how they differ from standard product.

http://www.tripplite.com/shared/literature/brochure/Tripp-Lite-Healthcare-Medical-Solutions-Brochure-953245-EN.pdf
2 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
The following link does not work

http://www.tripplite.com/shared/literature/brochure/Tripp-Lite-Healthcare-Medical-Solutions-Brochure-953245-EN.pdf
1 year ago
Customer avatar
by
ajcrock
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Please contact Tripp Lite Technical Support for further assistance with your product inquiry.
1 year ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Heat, Operating Temperature Range

I've noticed this unit tends to run pretty warm, regardless of load (even with no load at all). Is that normal?

Does the unit have a maximum operating temperature?
8 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
As the internals of the IS500 are going to work constantly the unit will produce some heat.

The maximum operating tmperature would be along the lines of what our UPS systems can support which is +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.

For additional info please reach out to our main product support team at 773-869-1233 option 3 or techsupport@tripplite.com
8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Voltage Step-Up

I've noticed that the output voltage from my unit is a few percent higher than the input voltage. For example, right now the voltage at the wall outlet is 122, and the output from the transformer is 127. Is that normal?
8 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The IS500 provides a nominal 120 vac output but will let through a voltage upwards of 130 vac.

For additional information please reach out to our main product support team at 773-869-1233 option 3 or techsupport@tripplite.com.
8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Transformer with UPS

When using an isolation transformer with a UPS, is it recommended to connect the UPS to the transformer, or the transformer to the UPS? Does the topology of the UPS affect this?
8 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
If planning to use an IS500 in conjunction with a UPS system, there are a few factors to consider before even confirming this will work.

For additional information please reach out to our presales applications team at 773-869-1234 or presaleshelp@tripplite.com
8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Product Warranty

This product has a 2-year limited warranty. Get more information

Software & Downloads

More Support Resources for IS500

Do you own a IS500?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.