• Home
  • Products
  • Cables & Connectors
  • A/V Display Cables

1000-ft. Zero-Skew UTP Bulk Patch Cable for RGB Video

Model Number: P524-01K


  • High Performance, VGA Video Transmission UTP Bulk Cable
  • Riser rated for in wall use
  • 1,000ft Bulk Box

Tripp Lite P524-01K is unshielded, twisted 4-pair cable designed specifically for VGA Video transmissions over UTP. It's low skew characteristics allow for extended data transmission distances, as well as improved video quality: better Pixel alignment, cleaner edges, reduced vertical shading bands, and reduced ghosting. Ideal for use with Tripp Lite VGA over Cat5 products, such as B130-101, B130-101A, B132-004, and B132-004A. Common CAT 5e/6 cable can have internal twisted pairs that vary greatly in length, which is good for eliminating cross-talk in Ethernet use, but causes image distortion in video over UTP applications. A difference in length in one twisted pair will produce a noticeable misalignment of the primary colors displayed. With Tripp Lites Low Skew UTP Cable, the length of each twisted pair carrying RGB computer video signals is uniform so the signals arrive at the receiver simultaneously. 1,000ft bulk box.
NOTE: Not for use with Tripp Lite Digital ( DVI and HDMI ) over UTP equipment.

Key Features

  • 24AWG, 4-Pair, Solid Conductor Low Skew Cable, PVC Jacket ( CMR Riser rated, FT4 )
  • Skew: 2.2ns/100meters
  • Low Skew for minimal distortion and improved signal integrity
  • Ideal for VGA over UTP, as well as KVM over Cat5 applications
  • Up to 1300-ft distances, depending on equipment manufacturers parameters
  • 1,000-ft self-dispensing box

 

OVERVIEW

Intended Application Powering Devices
Cable Type VIDEO
Display Style Direct Connect; Cat5 Extender

INPUT

Cable Length (ft.) 1000
Cable Length (m) 304.80

UPC ASSIGNMENT

Unit Carton UPC# 037332147547

PHYSICAL

Shipping weight (lbs) 22
Shipping weight (kg) 9.98
Color Maroon

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P524-01K

Do you own a P524-01K?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.