Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$65.53 Avg. Price
  • 12 outlets
  • Convenient and safe covered, on/off switch
  • 15-amp circuit breaker
  • 15-ft. cord
  • 36" length

Features

  • Sturdy all-metal 36 inch corded strip format with 2.638 inch center-to-center outlet spacing
  • Includes 12 NEMA 5-15R output receptacles
  • Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
  • Lighted power switch with locking transparent cover prevents accidental shutoff
  • 15 amp electrical capacity with circuit breaker
  • 120V AC, 50/60Hz electrical compatibility

Package Includes

  • PS3612
  • Mounting hardware
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332011459
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(12) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(6) Yes
Outlet Spacing2.638 in.
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent on/off switch cover prevents accidental turn-off
PHYSICAL
ColorSilver
Material of ConstructionAluminum
Power Cord ColorBlack
Form Factors SupportedSupports horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
Housing ColorSilver
Included Mounting AccessoriesIncludes mounting clips
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)2.63 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)39.50 x 3.30 x 2.00
Shipping Weight (lbs.)3.85
Unit Dimensions (hwd / in.)1.750 x 36.000 x 1.250
Unit Weight (lbs.)3.8
Outlet Spacing2.638 in.
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2 PSSS2C PSSS2C Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.