Part Number: S366-006
This Model has been retired and has not been replaced. More information for the S366-006 is available on the model support page
Overview
Multi-platform SCSI II external peripheral cable HD50M/M. This 6ft cable is designed to connect two SCSI II (fast SCSI) devices together. Manufactured using double shielded 25 twisted pair high impedance cable. Constructed with low-capacitance, impedance matched, 28 AWG, stranded, tinned copper cable with insulated in polypropylene.
Features
- Backwards compatibility with previous SCSI generations
- Double shielded (foil and braid)
- 25 twisted pair conductors
- All Tripp Lite SCSI products, regardless of the SCSI generation, meet the latest specifications of ANSI.
- Tripp Lite offers a complete line of internal and external solutions for SCSI/RAID and fibre channel ranging from the very latest Ultra 320 to legacy SCSI-1 and every combination in between
System Requirements
- Any external SCSI II device or controller card requiring HD50 interface
Package Includes
- 6Ft SCSI Cable HD50M to HD50M Double Shielded
Specifications
OVERVIEW
UPC Code | 037332014078 |
CONNECTIONS
Side A - Connector 1 | HD50 (MALE) |
Side B - Connector 1 | HD50 (MALE) |
PHYSICAL
Color | Beige |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 0.50 x 5.00 x 8.20 |
Shipping Weight (lbs.) | 0.70 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images