Part Number: S457-010
This Model has been retired and has not been replaced. More information for the S457-010 is available on the model support page
Overview
Moving your network into the next phase of SCSI solutions? Look no further than Tripp Lite's brand of SCSI U320/U160 cables. Supports all legacy transfer rates including Ultra 320 . Multi-platform SCSI III external peripheral cable, VHDCI68M/M. This 10ft cable is designed to connect two SCSI III (fast and wide) devices together. Manufactured using double shielded 34 twisted pair high impedance cable. Constructed with low-capacitance, impedance matched, 28 AWG, stranded, tinned copper cable with insulated in polypropylene.
Features
- Backwards compatibility with previous SCSI generations
- Supports all SCSI transfer rates through 320Mbps
- LVD/SE compliant
- Double shielded (foil and braid)
- 34 twisted pair conductors
- All Tripp Lite SCSI products, regardless of the SCSI generation, meet the latest specifications of ANSI
- Tripp Lite offers a complete line of internal and external solutions for SCSI/RAID and fibre channel ranging from the very latest Ultra 320 to legacy SCSI-1 and every combination in between
System Requirements
- Any external SCSI device or host controller card requiring VHDCI68M/M interface
Package Includes
- 10-ft. SCSI U320/U160 LVD/SE cable, VHDCI68M/M w/thumbscrews
Specifications
OVERVIEW
UPC Code | 037332121370 |
CONNECTIONS
Side A - Connector 1 | VHDCI68 (MALE) |
Side B - Connector 1 | VHDCI68 (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
Shipping Weight (lbs.) | 1.10 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images